ZHCSQK5 May 2022 DAC53001 , DAC53002 , DAC63001 , DAC63002
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| f(SCLK) | Serial clock frequency | 50 | MHz | ||
| tSCLKHIGH | SCLK high time | 9 | ns | ||
| tSCLKLOW | SCLK low time | 9 | ns | ||
| tSDIS | SDI setup time | 8 | ns | ||
| tSDIH | SDI hold time | 8 | ns | ||
| tCSS | CS to SCLK falling edge setup time | 18 | ns | ||
| tCSH | SCLK falling edge to CS rising edge | 10 | ns | ||
| tCSHIGH | CS hight time | 50 | ns | ||
| tDACWAIT | Sequential DAC update wait time for same channel | 2 | µs | ||
| tBCASTWAIT | Broadcast DAC update wait time | 2 | µs | ||