ZHCSQK5 May 2022 DAC53001 , DAC53002 , DAC63001 , DAC63002
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| fSCLK | SCL frequency | 100 | kHz | ||
| tBUF | Bus free time between stop and start conditions | 4.7 | µs | ||
| tHDSTA | Hold time after repeated start | 4 | µs | ||
| tSUSTA | Repeated start setup time | 4.7 | µs | ||
| tSUSTO | Stop condition setup time | 4 | µs | ||
| tHDDAT | Data hold time | 0 | ns | ||
| tSUDAT | Data setup time | 250 | ns | ||
| tLOW | SCL clock low period | 4700 | ns | ||
| tHIGH | SCL clock high period | 4000 | ns | ||
| tF | Clock and data fall time | 300 | ns | ||
| tR | Clock and data rise time | 1000 | ns | ||
| tVD_DAT | Data valid time | 3.45 | µs | ||
| tVD_ACK | Data valid acknowledge time | 3.45 | µs | ||