ZHCSQK5 May 2022 DAC53001 , DAC53002 , DAC63001 , DAC63002
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| X | TIMEOUT-EN | X | EN-PMBUS | X | FSDO-EN | X | SDO-EN | ||||||||
| X-0h | R/W-0h | X-0h | R/W-0h | X-0h | R/W-0h | X-0h | R/W-0h | ||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-13 | X | X | 0h | Don't care |
| 12 | TIMEOUT-EN | R/W | 0 | 0: I2C timeout
disabled 1: I2C timeout enabled |
| 11-9 | X | X | 0h | Don't care |
| 8 | EN-PMBUS | R/W | 0 | 0: PMBus disabled 1: Enable PMBus |
| 7-3 | X | X | 00h | Don't care |
| 2 | FSDO-EN | R/W | 0 | 0: Fast SDO disabled 1: Fast SDO enabled |
| 1 | X | X | 0 | Don't care |
| 0 | SDO-EN | R/W | 0 | 0: SDO disabled 1: SDO enabled on GPIO pin |