ZHCSQK5 May 2022 DAC53001 , DAC53002 , DAC63001 , DAC63002
PRODUCTION DATA
PMBus page address = FFh, PMBus register address = DEh, D2h
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| X | IOUT-RANGE-X | X | |||||||||||||
| X-0h | R/W-0h | X-0h | |||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-13 | X | X | 0h | Don't care |
| 12-9 | IOUT-RANGE-X | R/W | 0000 | 0000: 0 μA to 25 μA 0001: 0 μA to 50 μA 0010: 0 μA to 125 μA 0011: 0 μA to 250 μA 0100: 0 μA to ‒24 μA 0101: 0 μA to ‒48 μA 0110: 0 μA to ‒120 μA 0111: 0 μA to ‒240 μA 1000: ‒25 μA to +25 μA 1001: ‒50 μA to +50 μA 1010: ‒125 μA to +125 μA 1011: ‒250 μA to +250 μA Others: Invalid |
| 8-0 | X | X | 000h | Don't care |