ZHCSQK5 May 2022 DAC53001 , DAC53002 , DAC63001 , DAC63002
PRODUCTION DATA
PMBus page address = FFh, PMBus register address = E6h
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NVM-CRC-FAIL-INT | NVM-CRC-FAIL-USER | X | DAC-0-BUSY | X | DAC-1-BUSY | X | DEVICE-ID | VERSION-ID | |||||||
| R-0h | R-0h | R-0h | R-0h | X-0h | R-0h | X-0h | R | R-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | NVM-CRC-FAIL-INT | R | 0 | 0: No CRC error in OTP 1: Indicates a failure in OTP loading. A software reset or power-cycle can bring the device out of this condition in case of temporary failure. |
| 14 | NVM-CRC-FAIL-USER | R | 0 | 0: No CRC error in NVM
loading 1: Indicates a failure in NVM loading. The register settings are corrupted. The device allows all operations during this error condition. Reprogram the NVM to get original state. A software reset brings the device out of this temporary error condition. |
| 13 | X | R | 0 | Don't care |
| 12 | DAC-0-BUSY | R | 0 | 0: DAC-0 channel can accept commands 1: DAC-0 channel does not accept commands |
| 11-10 | X | X | 0 | Don't care |
| 9 | DAC-1-BUSY | R | 0 | 0: DAC-1 channel can accept commands 1: DAC-1 channel does not accept commands |
| 8 | X | R | 0 | Don't care |
| 7-2 | DEVICE-ID | R | DAC63002: 08h DAC63001: 09h DAC53002: 0Ah DAC53001: 0Bh | Device identifier |
| 1-0 | VERSION-ID | R | 00 | Version identifier |