ZHCSPG5 December 2021 DAC11001B
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| fSCLK | SCLK frequency, 1.7 V ≤ IOVDD < 2.7 V | 20 | MHz | ||
| SCLK frequency, 2.7 V ≤ IOVDD ≤ 5.5 V | 25 | ||||
| tSCLKHIGH | SCLK high time, 1.7 V ≤ IOVDD < 2.7 V | 25 | ns | ||
| SCLK high time, 2.7 V ≤ IOVDD ≤ 5.5 V | 20 | ||||
| tSCLKLOW | SCLK low time, 1.7 V ≤ IOVDD < 2.7 V | 25 | ns | ||
| SCLK low time, 2.7 V ≤ IOVDD ≤ 5.5 V | 20 | ||||
| tSDIS | SDI setup, 1.7 V ≤ IOVDD < 2.7 V | 21 | ns | ||
| SDI setup, 2.7 V ≤ IOVDD ≤ 5.5 V | 16 | ||||
| tSDIH | SDI hold, 1.7 V ≤ IOVDD < 2.7 V | 21 | ns | ||
| SDI hold, 2.7 V ≤ IOVDD ≤ 5.5 V | 16 | ||||
| tCSS | SYNC falling edge to SCLK falling edge, 1.7 V ≤ IOVDD < 2.7 V | 41 | ns | ||
| SYNC falling edge to SCLK falling edge, 2.7 V ≤ IOVDD ≤ 5.5 V | 36 | ||||
| tCSH | SCLK falling edge to SYNC rising edge, 1.7 V ≤ IOVDD < 2.7 V | 25 | ns | ||
| SCLK falling edge to SYNC rising edge, 2.7 V ≤ IOVDD ≤ 5.5 V | 20 | ||||
| tCSHIGH | SYNC high time, 1.7 V ≤ IOVDD < 2.7 V | 100 | ns | ||
| SYNC high time, 2.7 V ≤ IOVDD ≤ 5.5 V | 100 | ||||
| tCSIGNORE | SCLK falling edge to SYNC ignore, 1.7 V ≤ IOVDD < 2.7 V | 10 | ns | ||
| SCLK falling edge to SYNC ignore, 2.7 V ≤ IOVDD ≤ 5.5 V | 5 | ||||
| tLDACSL | Synchronous update: SYNC rising edge to LDAC falling edge, 1.7 V ≤ IOVDD < 2.7 V |
100 | ns | ||
| Synchronous update: SYNC rising edge to LDAC falling edge, 2.7 V ≤ IOVDD ≤ 5.5 V |
100 | ||||
| tLDACW | LDAC low time, 1.7 V ≤ IOVDD < 2.7 V | 40 | ns | ||
| LDAC low time, 2.7 V ≤ IOVDD ≤ 5.5 V | 40 | ||||
| tCLRW | CLR low time, 1.7 V ≤ IOVDD < 2.7 V | 40 | ns | ||
| CLR low time, 2.7 V ≤ IOVDD ≤ 5.5 V | 40 | ||||