ZHCSPG5 December 2021 DAC11001B
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| STATIC PERFORMANCE | ||||||
| Resolution | 20 | Bits | ||||
| INL | Relative accuracy(2)(3) | TA = 0°C to 70°C(4) VREFPF = 10 V and VREFNF = 0 V VREFPF = +5 V and VREFNF = –5 V |
–1 | 1 | LSB | |
| TA = 0°C to 70°C(4) | –1.25 | 1.25 | ||||
| TA = –40°C to +125°C | –2 | 2 | ||||
| Relative accuracy drift over time(2) | TA = 25°C, 1000 hrs | ±0.1 | LSB | |||
| DNL | Differential nonlinearity(2)(3) | TA = –40°C to +125°C | –1 | 1 | LSB | |
| Zero code error(4) | TA = 0°C to 70°C, code 0d into DAC, unipolar ranges only |
–4 | 4 | LSB | ||
| TA = –40°C to +125°C, code 0d into DAC, unipolar ranges only |
–4 | 4 | ||||
| TA = 25°C, unipolar ranges only | ±2 | |||||
| Zero code error temperature coefficient | TA = 0°C to 70°C, code 0d into DAC, unipolar ranges only |
±0.04 | ppm FSR/°C | |||
| TA = –40°C to +125°C, code 0d into DAC, unipolar ranges only |
±0.04 | |||||
| Gain error(2)(4) | TA = 0°C to 70°C | –8 | 8 | ppm of FSR | ||
| TA = –40°C to +125°C | –10 | 10 | ||||
| TA = 25°C | ±2 | |||||
| Gain error temperature coefficient | TA = 0°C to 70°C | ±0.04 | ppm FSR/°C | |||
| TA = –40°C to +125°C | ±0.04 | |||||
| Positive full-scale error(4) | TA = 0°C to 70°C, code 1048575d into DAC | –8 | 8 | LSB | ||
| TA = –40°C to +125°C, code 1048575d into DAC | –10 | 10 | ||||
| TA = 25°C, code 1048575d into DAC | ±2 | |||||
| Full-scale error temperature coefficient | TA = 0°C to 70°C | ±0.04 | ppm FSR/°C | |||
| TA = –40°C to +125°C | ±0.04 | |||||
| OUTPUT CHARACTERISTICS | ||||||
| Headroom | From VREFPF to VCC | 5 | V | |||
| Footroom | From VREFNF to VSS | 5 | V | |||
| DC impedance | From ROFS to RCM | 5 | kΩ | |||
| From RCM to RFB | 5 | |||||
| ZO | DC output impedance | 2.5 | kΩ | |||
| Power supply rejection ratio (dc) | VCC = 15 V ±20%, VSS = –15 V | 1.5 | µV/V | |||
| VCC = 15 V, VSS = –15 V ±20% | 1 | |||||
| Output voltage drift over time | TA = 25°C, VOUT = midscale, 1000 hr | 1 | ppm of FSR | |||
| VOLTAGE REFERENCE INPUT | ||||||
| Reference input impedance (REFPF) | DAC at midscale, VREFPF = 10 V, VREFNF = 0 V |
5.5 | kΩ | |||
| Reference input impedance (REFNF) | DAC at midscale, VREFPF = 10 V, VREFNF = 0 V |
7 | ||||
| DYNAMIC PERFORMANCE | ||||||
| ts | Output voltage settling time(5) | Full-scale settling to 0.1%FSR, VREFPF = 10 V, VREFNF = 0 V |
1 | µs | ||
| Full-scale settling to ±1 LSB, VREFPF = 10 V, VREFNF = 0 V |
3 | |||||
| 1-mV step settling to ±1 LSB, VREFPF = 10 V, VREFNF = 0 V |
2.5 | |||||
| SR | Slew rate(6) | Full-scale step, measured at OUT pin, VREFPF = 10 V, VREFNF = 0 V |
30 | V/µs | ||
| Power-on glitch magnitude | Measured at unbuffered DAC voltage output, VREFPF = 10 V, VREFNF = 0 V |
–0.2 | V | |||
| Vn | Output noise | 0.1-Hz to 10-Hz, DAC at midscale, VREFPF = 10 V, VREFNF = 0 V |
0.4 | µVpp | ||
| 100-kHz bandwidth, DAC at midscale, VREFPF = 10 V, VREFNF = 0 V |
3 | µVrms | ||||
| Output noise density | Measured at 1 kHz, 10 kHz, 100 kHz, DAC at mid scale, VREFPF = 10 V, VREFNF = 0 V |
7 | nV/√Hz | |||
| SFDR | Spurious free dynamic range(6) | DAC update rate = 768 kHz, fOUT = 1 kHz, VREFPF = 4.5 V, VREFNF = –4.5 V, sixth-order, low-pass, 30-kHz output filter |
–120 | dB | ||
| DAC update rate = 768 kHz, fOUT = 20 kHz, VREFPF = 4.5 V, VREFNF = –4.5 V, sixth-order, low-pass, 30-kHz output filter |
–114 | |||||
| DAC update rate = 1 MHz, fOUT = 100 kHz, VREFPF = 4.5 V, VREFNF = –4.5 V, sixth-order, low-pass, 150-kHz output filter |
–92 | |||||
| THD | Total harmonic distortion(6) | DAC update rate = 768 kHz, fOUT = 1 kHz, VREFPF = 4.5 V, VREFNF = –4.5 V, sixth-order, low-pass, 30-kHz output filter |
–118 | dB | ||
| DAC update rate = 768 kHz, fOUT = 20 kHz, VREFPF = 4.5 V, VREFNF = –4.5 V, sixth-order, low-pass, 30-kHz output filter |
–118 | |||||
| DAC update rate = 1 MHz, fOUT = 100 kHz, VREFPF = 4.5 V, VREFNF = –4.5 V, sixth-order, low-pass, 150-kHz output filter |
–96 | |||||
| Power supply rejection ratio (ac) | 200-mV, 50-Hz or 60-Hz sine wave superimposed on VSS, VCC = 15 V |
95 | dB | |||
| 200-mV, 50 Hz or 60 Hz sine wave superimposed on VCC, VSS = –15 V |
95 | |||||
| Code change glitch impulse | ±1 LSB change around mid code (including feedthrough), VREFPF = 10 V, VREFNF = 0 V, measured at output of buffer op amp |
1 | nV-s | |||
| Code change glitch impulse magnitude | ±1 LSB change around mid code (including feedthrough), VREFPF = 10 V, VREFNF = 0 V, measured at output of buffer op amp |
5 | mV | |||
| Reference feedthrough | VREFPF = 10 V ± 10%, VREFNF = 0 V, frequency = 100 Hz, DAC at zero scale |
–90 | dB | |||
| VREFNF = –10 V ± 10%, VREFPF = 10 V, frequency = 100 Hz, DAC at full scale |
–90 | |||||
| Digital feedthrough | SCLK = 1 MHz, DAC static at midscale, VREFPF = 10 V, VREFNF = 0 V |
1 | nV-s | |||
| DIGITAL INPUTS | ||||||
| Hysteresis voltage | 0.4 | V | ||||
| Input current | ±5 | µA | ||||
| Pin capacitance | Per pin | 10 | pF | |||
| DIGITAL OUTPUTS | ||||||
| VOL | Low-level output voltage | Sinking 200 µA | 0.4 | V | ||
| VOH | High-level output voltage | Sourcing 200 µA | IOVDD – 0.5 | V | ||
| High impedance leakage | ±5 | µA | ||||
| High impedance output capacitance | 10 | pF | ||||
| POWER | ||||||
| IAVDD | Current flowing into AVDD | VREFPF = 10 V, VREFNF = 0 V, midscale code | 2.5 | mA | ||
| IVCC | Current flowing into VCC | VREFPF = 10 V, VREFNF = 0 V, midscale code | 15 | mA | ||
| IVSS | Current flowing into VSS | VREFPF = 10 V, VREFNF = 0 V, midscale code | 15 | mA | ||
| IDVDD | Current flowing into DVDD | VREFPF = 10 V, VREFNF = 0 V, midscale code | 0.5 | mA | ||
| IIOVDD | Current flowing into IOVDD | VREFPF = 10 V, VREFNF = 0 V, midscale code, all digital input pins static at IOVDD |
0.1 | mA | ||
| IREFPF | Reference input current (VREFPF) | VREFPF = 10 V, VREFNF = 0 V, midscale code | 7 | mA | ||
| IREFNF | Reference input current (VREFNF) | VREFPF = 10 V, VREFNF = 0 V, midscale code | 7 | mA | ||