ZHCSPG5 December 2021 DAC11001B
PRODUCTION DATA
The DAC11001B is controlled through a flexible, four-wire serial interface that is compatible with serial interfaces used on many microcontrollers and DSP controllers. The interface provides read and write access to all registers of the DAC11001B. Additionally, the interface can be configured to daisy-chain multiple devices for write operations.
Each serial interface access cycle is exactly 32 bits long, as shown in Figure 7-3. A frame is initiated by asserting the SYNC pin low. The frame ends when the SYNC pin is deasserted high. The first bit is read/write bit B31. A write is performed when this bit is set to 0, and a read is performed when this bit is set to 1. The next seven bits are address bits B30 to B24. The next 20 bits are data. For all writes, data are clocked on the falling edge of SCLK. As Figure 7-4 shows, for read access and daisy-chain operation, the data are clocked out on the SDO terminal on the rising edge of SCLK.