ZHCSPG5 December 2021 DAC11001B
PRODUCTION DATA
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Read/Write | Address | RESERVED | |||||||||||||
W | W | W-00h | |||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DIS_TNH | RSVD | UP_RATE | RESERVED | |||||||||||
W-00h | R/W-0h | W-1h | R/W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | Read/Write | W | N/A | Read when set to 1 or write when set to 0 |
30-24 | Address | W | N/A | 06h |
23-8 | RESERVED | W | 0000h | These bits are reserved. |
7 | DIS_TNH | R/W | 0h | Disable track and hold: 0: Track and hold enabled (default) 1: Track and hold disabled |
6 | RESERVED | W | 1h | This bit is reserved. |
5-4 | UP_RATE | R/W | 0h | DAC output max update
rate: 00: 0.8 MHz with 28-MHz SCLK, (default) 01: 1.05 MHz with 38.5-MHz SCLK 10: 0.7 MHz with 25.5-MHz SCLK 11: 0.95 MHz with 34.5-MHz SCLK |
3-0 | RESERVED | W | 0h | These bits are reserved. |