ZHCSPG5 December 2021 DAC11001B
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Positive supply voltage | AVDD to AGND | –0.3 | 7 | V | |
| VCC to VSS | –0.3 | 40 | |||
| VCC to AGND | –0.3 | 40 | |||
| Negative supply voltage | VSS to AGND | –19 | 0.3 | V | |
| Digital and IO supply voltage | DVDD, IOVDD to DGND | –0.3 | 7 | V | |
| Positive reference voltage | VREFPF to VREFNF | –0.3 | 40 | V | |
| VREFPF to VCC | –0.3 | VCC + 0.3 | |||
| VREFPF to AGND | –0.3 | 40 | |||
| Negative reference voltage | VREFNF to AGND | –19 | 0.3 | V | |
| VREFNF to VSS | VSS – 0.3 | 0.3 | |||
| Digital input(s) to DGND | DGND – 0.3 | IOVDD + 0.3 | V | ||
| OUT, RFB, RCM, ROFS pin voltage | to AGND (VSS = AGND) | VSS | VCC | V | |
| to VSS | 0 | VCC | |||
| Alarm pin voltage, ALARM to DGND | –0.3 | DVDD + 0.3 | V | ||
| Digital output, SDO to DGND | –0.3 | DVDD + 0.3 | V | ||
| Current into any pin | –10 | 10 | mA | ||
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |