ZHCSPG5 December 2021 DAC11001B
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| AVDD to AGND | 4.5 | 5.5 | V | ||
| VSS to AGND | –18 | –3 | V | ||
| VCC to AGND | 8 | 33 | V | ||
| VCC to VSS | 11 | 36 | V | ||
| DVDD to DGND | 2.7 | 5.5 | V | ||
| IOVDD to DGND | 1.7 | 5.5 | V | ||
| AGND to DGND | –0.3 | 0.3 | V | ||
| VIH digital input high voltage | 0.7 × IOVDD | V | |||
| VIL digital input low voltage | 0.3 × IOVDD | V | |||
| VREFPF to AGND | 3 | 15 | V | ||
| VREFNF to AGND | –15 | 0 | V | ||
| VREFPF to VREFNF | 3 | 30 | V | ||
| TA | Operating temperature | –40 | 125 | °C | |