ZHCSEI7B December 2015 – December 2017 CSD95377Q4M
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Gate drive voltage | 4.5 | 5.5 | V | |
VIN | Input supply voltage (1) | 16 | V | ||
IOUT | Continuous output current | VIN = 12 V, VDD = 5 V, VOUT = 1.8 V,
ƒSW = 500 kHz, LOUT = 0.29 µH(3) |
35 | A | |
IOUT-PK | Peak output current(3)(2) | 70 | A | ||
ƒSW | Switching frequency | CBST = 0.1 µF (min) | 2000 | kHz | |
On-time duty cycle | 85% | ||||
Minimum PWM On-time | 40 | ns | |||
Operating temperature | –40 | 125 | °C |