ZHCS994B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
| PARAMETER | FREQ (MHz) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Differential load impedance(1) | 315 | 122 + j31 | Ω | ||||
| 433 | 116 + j41 | ||||||
| 868, 915 | 86.5 + j43 | ||||||
| Output power, highest setting(2) | 315 | Delivered to a 50-Ω single-ended load through the RF matching network of the CC430 reference design | +12 | dBm | |||
| 433 | +13 | ||||||
| 868 | +11 | ||||||
| 915 | +11 | ||||||
| Output power, lowest setting(2) | Delivered to a 50-Ω single-ended load through the RF matching network of the CC430 reference design | –30 | dBm | ||||
| Harmonics, radiated(3)(4)(5) | 433 | Second harmonic | –56 | dBm | |||
| Third harmonic | –57 | ||||||
| 868 | Second harmonic | –50 | |||||
| Third harmonic | –52 | ||||||
| 915 | Second harmonic | –50 | |||||
| Third harmonic | –54 | ||||||
| Harmonics, conducted | 315 | Frequencies below 960 MHz | +10 dBm CW | < –38 | dBm | ||
| Frequencies above 960 MHz | < –48 | ||||||
| 433 | Frequencies below 1 GHz | +10 dBm CW | –45 | ||||
| Frequencies above 1 GHz | < –48 | ||||||
| 868 | Second harmonic | +10 dBm CW | –59 | ||||
| Other harmonics | < –71 | ||||||
| 915 | Second harmonic | +11 dBm CW(6) | –53 | ||||
| Other harmonics | < –47 | ||||||
| Spurious emissions, conducted, harmonics not included(7) | 315 | Frequencies below 960 MHz | +10 dBm CW | < –58 | dBm | ||
| Frequencies above 960 MHz | < –53 | ||||||
| 433 | Frequencies below 1 GHz | +10 dBm CW | < –54 | ||||
| Frequencies above 1 GHz | < –54 | ||||||
| Frequencies from 47 to 74, 87.5 to 118, 174 to 230, 470 to 862 MHz | < –63 | ||||||
| 868 | Frequencies below 1 GHz | +10 dBm CW | < –46 | ||||
| Frequencies above 1 GHz | < –59 | ||||||
| Frequencies from 47 to 74, 87.5 to 118, 174 to 230, 470 to 862 MHz | < –56 | ||||||
| 915 | Frequencies below 960 MHz | +11 dBm CW | < –49 | ||||
| Frequencies above 960 MHz | < –63 | ||||||
| TX latency(8) | Serial operation | 8 | bits | ||||