5.30 USCI (SPI Master Mode)
over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1) (see Figure 5-16 and Figure 5-17)
| PARAMETER |
TEST CONDITIONS |
PMMCOREVx |
VCC |
MIN |
MAX |
UNIT |
| tSU,MI |
SOMI input data setup time |
|
0 |
1.8 V |
55 |
|
ns |
| 3 V |
38 |
|
| 3 |
2.4 V |
30 |
|
| 3 V |
25 |
|
| tHD,MI |
SOMI input data hold time |
|
0 |
1.8 V |
0 |
|
ns |
| 3 V |
0 |
|
| 3 |
2.4 V |
0 |
|
| 3 V |
0 |
|
| tVALID,MO |
SIMO output data valid time(2) |
UCLK edge to SIMO valid,
CL = 20 pF |
0 |
1.8 V |
|
20 |
ns |
| 3 V |
|
18 |
| 3 |
2.4 V |
|
16 |
| 3 V |
|
15 |
| tHD,MO |
SIMO output data hold time(3) |
CL = 20 pF |
0 |
1.8 V |
–10 |
|
ns |
| 3 V |
–8 |
|
| 3 |
2.4 V |
–10 |
|
| 3 V |
–8 |
|
(1) fUCxCLK = 1/2tLO/HI with tLO/HI ≥ max(tVALID,MO(USCI) + tSU,SI(Slave), tSU,MI(USCI) + tVALID,SO(Slave))
For the slave parameters tSU,SI(Slave) and tVALID,SO(Slave), see the SPI parameters of the attached slave.
(2) Specifies the time to drive the next valid data to the SIMO output after the output changing UCLK clock edge. See the timing diagrams in
Figure 5-16 and
Figure 5-17.
(3) Specifies how long data on the SIMO output is valid after the output changing UCLK clock edge. Negative values indicate that the data on the SIMO output can become invalid before the output changing clock edge observed on UCLK. See the timing diagrams in
Figure 5-16 and
Figure 5-17.
Figure 5-16 SPI Master Mode, CKPH = 0
Figure 5-17 SPI Master Mode, CKPH = 1