| VCC |
Supply voltage |
|
|
1.8 |
|
3.6 |
V |
| IAVCC_COMP |
Comparator operating supply current into AVCC, Excludes reference resistor ladder |
CBPWRMD = 00, CBON = 1,
CBRSx = 00 |
1.8 V |
|
|
40 |
µA |
| 2.2 V |
|
31 |
50 |
| 3 V |
|
32 |
65 |
CBPWRMD = 01, CBON = 1,
CBRSx = 00 |
2.2 V, 3 V |
|
10 |
17 |
CBPWRMD = 10, CBON = 1,
CBRSx = 00 |
2.2 V, 3 V |
|
0.2 |
0.85 |
| IAVCC_REF |
Quiescent current of resistor ladder into AVCC, Includes REF module current |
CBREFACC = 0, CBREFLx = 01,
CBRSx = 10, REFON = 0, CBON = 0 |
2.2 V, 3 V |
|
33 |
40 |
µA |
CBREFACC = 1, CBREFLx = 01,
CBRSx = 10, REFON = 0, CBON = 0 |
2.2 V, 3 V |
|
10 |
17 |
| VREF |
Reference voltage level |
CBREFLx = 01, CBREFACC = 0 |
≥1.8 V |
|
1.49 |
±1.5% |
V |
| VREF |
Reference voltage level |
CBREFLx = 10, CBREFACC = 0 |
≥2.2 V |
|
1.988 |
±1.5% |
V |
| VREF |
Reference voltage level |
CBREFLx = 11, CBREFACC = 0 |
≥3 V |
|
2.5 |
±1.5% |
V |
| VIC |
Common mode input range |
|
|
0 |
|
VCC – 1 |
V |
| VOFFSET |
Input offset voltage |
CBPWRMD = 00 |
|
|
|
±20 |
mV |
| VOFFSET |
Input offset voltage |
CBPWRMD = 01 or 10 |
|
|
|
±10 |
mV |
| CIN |
Input capacitance |
|
|
|
5 |
|
pF |
| RSIN |
Series input resistance |
On (switch closed) |
|
|
3 |
4 |
kΩ |
| Off (switch open) |
50 |
|
|
MΩ |
| tPD |
Propagation delay, response time |
CBPWRMD = 00, CBF = 0 |
|
|
|
450 |
ns |
| CBPWRMD = 01, CBF = 0 |
|
|
600 |
| CBPWRMD = 10, CBF = 0 |
|
|
50 |
µs |
| tPD,filter |
Propagation delay with filter active |
CBPWRMD = 00, CBON = 1,
CBF = 1, CBFDLY = 00 |
|
0.35 |
0.6 |
1.5 |
µs |
CBPWRMD = 00, CBON = 1,
CBF = 1, CBFDLY = 01 |
0.6 |
1.0 |
1.8 |
CBPWRMD = 00, CBON = 1,
CBF = 1, CBFDLY = 10 |
1.0 |
1.8 |
3.4 |
CBPWRMD = 00, CBON = 1,
CBF = 1, CBFDLY = 11 |
1.8 |
3.4 |
6.5 |
| tEN_CMP |
Comparator enable time |
CBON = 0 to CBON = 1,
CBPWRMD = 00 or 01 |
|
|
1 |
2 |
µs |
CBON = 0 to CBON = 1,
CBPWRMD = 10 |
|
|
100 |
| tEN_REF |
Resistor reference enable time |
CBON = 0 to CBON = 1 |
|
|
1.0 |
1.5 |
µs |
| TCCB_REF |
Temperature coefficient reference of VCB_REF |
|
|
|
|
50 |
ppm/ °C |
| VCB_REF |
Reference voltage for a given tap |
VIN = reference into resistor ladder,
n = 0 to 31 |
|
VIN × (n + 0.5) / 32 |
VIN × (n + 1) / 32 |
VIN × (n + 1.5) / 32 |
V |