5.43.11 RF Receive, 315 MHz
TA = 25°C, VCC = 3 V (unless otherwise noted)(1)
2-FSK, 1% packet error rate, 20-byte packet length, Sensitivity optimized, MDMCFG2.DEM_DCFILT_OFF = 0 (unless otherwise noted)
| PARAMETER |
DATA RATE (kBaud) |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
| Receiver sensitivity |
0.6 |
14.3-kHz deviation, 58-kHz digital channel filter bandwidth |
|
–117 |
|
dBm |
| 1.2 |
5.2-kHz deviation, 58-kHz digital channel filter bandwidth(1) |
|
–111 |
|
| 38.4 |
20-kHz deviation, 100-kHz digital channel filter bandwidth(2) |
|
–103 |
|
| 250 |
127-kHz deviation, 540-kHz digital channel filter bandwidth (3) |
|
–95 |
|
| 500 |
MSK, 812-kHz digital channel filter bandwidth(3) |
|
–86 |
|
(1) Sensitivity can be traded for current consumption by setting MDMCFG2.DEM_DCFILT_OFF = 1. The typical current consumption is then reduced by approximately 2 mA close to the sensitivity limit. The sensitivity is typically reduced to –109 dBm.
(2) Sensitivity can be traded for current consumption by setting MDMCFG2.DEM_DCFILT_OFF = 1. The typical current consumption is then reduced by approximately 2 mA close to the sensitivity limit. The sensitivity is typically reduced to –102 dBm.
(3) MDMCFG2.DEM_DCFILT_OFF = 1 cannot be used for data rates ≥ 250kBaud.