ZHCS994B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Digital channel filter bandwidth(1) | 58 | 812 | kHz | ||
| Spurious emissions(3)(2) | 25 MHz to 1 GHz | –68 | –57 | dBm | |
| Above 1 GHz | –66 | –47 | |||
| RX latency | Serial operation(4) | 9 | bit |