ZHCSGZ7E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS(1)(2) | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| MCU ACTIVE | NWP ACTIVE | TX | 1 DSSS | TX power level = 0 | 286 | mA | |||
| TX power level = 4 | 202 | ||||||||
| 6 OFDM | TX power level = 0 | 255 | |||||||
| TX power level = 4 | 192 | ||||||||
| 54 OFDM | TX power level = 0 | 232 | |||||||
| TX power level = 4 | 174 | ||||||||
| RX(3) | 1 DSSS | 74 | |||||||
| 54 OFDM | 74 | ||||||||
| NWP idle connected(4) | 25.2 | ||||||||
| MCU SLEEP | NWP ACTIVE | TX | 1 DSSS | TX power level = 0 | 282 | mA | |||
| TX power level = 4 | 198 | ||||||||
| 6 OFDM | TX power level = 0 | 251 | |||||||
| TX power level = 4 | 188 | ||||||||
| 54 OFDM | TX power level = 0 | 228 | |||||||
| TX power level = 4 | 170 | ||||||||
| RX(3) | 1 DSSS | 70 | |||||||
| 54 OFDM | 70 | ||||||||
| NWP idle connected(4) | 21.2 | ||||||||
| MCU LPDS | NWP active | TX | 1 DSSS | TX power level = 0 | 266 | mA | |||
| TX power level = 4 | 184 | ||||||||
| 6 OFDM | TX power level = 0 | 242 | |||||||
| TX power level = 4 | 176 | ||||||||
| 54 OFDM | TX power level = 0 | 217 | |||||||
| TX power level = 4 | 154 | ||||||||
| RX(3) | 1 DSSS | 53 | |||||||
| 54 OFDM | 53 | ||||||||
| NWP LPDS(5) | 135 | µA | |||||||
| NWP idle connected(4) | 710 | µA | |||||||
| MCU hibernate | NWP hibernate | 5 | µA | ||||||
| MCU shutdown | NWP shutdown | 1 | |||||||
| Peak calibration current (5) | VBAT= 3.6 V | 420 | mA | ||||||
| VBAT= 3.3 V | 450 | ||||||||
| VBAT= 2.3 V | 620 | ||||||||