| NAME | DESCRIPTION | °C/W(1)(2) | AIR FLOW (m/s)(3) |
|---|
| RΘJC | Junction-to-case | 11.4 | 0.00 |
| RΘJB | Junction-to-board | 8.0 | 0.00 |
| RΘJA | Junction-to-free air | 18.7 | 0.00 |
| PsiJT | Junction-to-package top | 5.3 | 0.00 |
| PsiJB | Junction-to-board | 7.7 | 0.00 |
(1) °C/W = degrees Celsius per watt.
(2) These values are based on a JEDEC-defined 2S2P system (with the exception of the Theta JC [RΘ
JC] value, which is based on a JEDEC-defined 1S0P system) and will change based on environment as well as application. For more information, see these EIA/JEDEC standards:
- JESD51-2, Integrated Circuits Thermal Test Method Environmental Conditions - Natural Convection (Still Air)
- JESD51-3, Low Effective Thermal Conductivity Test Board for Leaded Surface Mount Packages
- JESD51-7, High Effective Thermal Conductivity Test Board for Leaded Surface Mount Packages
- JESD51-9, Test Boards for Area Array Surface Mount Package Thermal Measurements
Power dissipation of 2 W and an ambient temperature of 70°C is assumed.
(3) m/s = meters per second.