ZHCSM61C November 2014 – September 2020 CC3200MOD
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The module makes extensive use of pin multiplexing to accommodate the large number of peripheral functions in the smallest possible package. To achieve this configuration, pin multiplexing is controlled using a combination of hardware configuration (at module reset) and register control.
The board and software designers are responsible for the proper pin multiplexing configuration. Hardware does not ensure that the proper pin multiplexing options are selected for the peripherals or interface mode used. Table 7-1 describes the general pin attributes and presents an overview of pin multiplexing. All pin multiplexing options are configurable using the pin mux registers. The following special considerations apply:
| GENERAL PIN ATTRIBUTES | FUNCTION | PAD STATES | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PIN ALIAS | USE | SELECT AS WAKEUP SOURCE | CONFIG ADDL ANALOG MUX | MUXED WITH JTAG | DIG. PIN MUX CONFIG REG | DIG. PIN MUX CONFIG MODE VALUE | SIGNAL NAME | SIGNAL DESCRIPTION | SIGNAL DIRECTION | LPDS(1) | HIB(2) | nRESET = 0 |
| GPIO10 | I/O | No | No | No | GPIO_PAD_CONFIG_10 (0x4402 E0C8) |
0 | GPIO10 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z |
| 1 | I2C_SCL | I2C Clock | O (Open Drain) |
Hi-Z | ||||||||
| 3 | GT_PWM06 | Pulse-Width Modulated O/P | O | Hi-Z | ||||||||
| 7 | UART1_TX | UART TX Data | O | 1 | ||||||||
| 6 | SDCARD_CLK | SD Card Clock | O | 0 | ||||||||
| 12 | GT_CCP01 | Timer Capture Port | I | Hi-Z | ||||||||
| GPIO11 | I/O | Yes | No | No | GPIO_PAD_CONFIG_11 (0x4402 E0CC) |
0 | GPIO11 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z |
| 1 | I2C_SDA | I2C Data | I/O (Open Drain) |
Hi-Z | ||||||||
| 3 | GT_PWM07 | Pulse-Width Modulated O/P | O | Hi-Z | ||||||||
| 4 | pXCLK (XVCLK) | Free Clock To Parallel Camera | O | 0 | ||||||||
| 6 | SDCARD_CMD | SD Card Command Line | I/O | Hi-Z | ||||||||
| 7 | UART1_RX | UART RX Data | I | Hi-Z | ||||||||
| 12 | GT_CCP02 | Timer Capture Port | I | Hi-Z | ||||||||
| 13 | McAFSX | I2S Audio Port Frame Sync | O | Hi-Z | ||||||||
| GPIO12 | I/O | No | No | No | GPIO_PAD_CONFIG_12 (0x4402 E0D0) |
0 | GPIO12 | General Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z |
| 3 | McACLK | I2S Audio Port Clock O | O | Hi-Z | ||||||||
| 4 | pVS (VSYNC) | Parallel Camera Vertical Sync | I | Hi-Z | ||||||||
| 5 | I2C_SCL | I2C Clock | I/O (Open Drain) |
Hi-Z | ||||||||
| 7 | UART0_TX | UART0 TX Data | O | 1 | ||||||||
| 12 | GT_CCP03 | Timer Capture Port | I | Hi-Z | ||||||||
| GPIO13 | I/O | Yes | No | No | GPIO_PAD_CONFIG_13 (0x4402 E0D4) |
0 | GPIO13 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z |
| 5 | I2C_SDA | I2C Data | I/O (Open Drain) |
|||||||||
| 4 | pHS (HSYNC) | Parallel Camera Horizontal Sync | I | |||||||||
| 7 | UART0_RX | UART0 RX Data | I | |||||||||
| 12 | GT_CCP04 | Timer Capture Port | I | |||||||||
| GPIO14 | I/O | No | No | GPIO_PAD_CONFIG_14 (0x4402 E0D8) |
0 | GPIO14 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z | |
| 5 | I2C_SCL | I2C Clock | I/O (Open Drain) |
|||||||||
| 7 | GSPI_CLK | General SPI Clock | I/O | |||||||||
| 4 | pDATA8 (CAM_D4) | Parallel Camera Data Bit 4 | I | |||||||||
| 12 | GT_CCP05 | Timer Capture Port | I | |||||||||
| GPIO15 | I/O | No | No | GPIO_PAD_CONFIG_15 (0x4402 E0DC) |
0 | GPIO15 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z | |
| 5 | I2C_SDA | I2C Data | I/O (Open Drain) |
|||||||||
| 7 | GSPI_MISO | General SPI MISO | I/O | |||||||||
| 4 | pDATA9 (CAM_D5) | Parallel Camera Data Bit 5 | I | |||||||||
| 13 | GT_CCP06 | Timer Capture Port | I | |||||||||
| 8 | SDCARD_ DATA0 |
SD Card Data | I/O | |||||||||
| GPIO16 | I/O | No | No | GPIO_PAD_CONFIG_16 (0x4402 E0E0) |
0 | GPIO16 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z | |
| Hi-Z | ||||||||||||
| Hi-Z | ||||||||||||
| 7 | GSPI_MOSI | General SPI MOSI | I/O | Hi-Z | ||||||||
| 4 | pDATA10 (CAM_D6) | Parallel Camera Data Bit 6 | I | Hi-Z | ||||||||
| 5 | UART1_TX | UART1 TX Data | O | 1 | ||||||||
| 13 | GT_CCP07 | Timer Capture Port | I | Hi-Z | ||||||||
| 8 | SDCARD_CLK | SD Card Clock | O | O | ||||||||
| GPIO17 | I/O | Wake-Up Source | No | No | GPIO_PAD_CONFIG_17 (0x4402 E0E4) |
0 | GPIO17 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z |
| 5 | UART1_RX | UART1 RX Data | I | |||||||||
| 7 | GSPI_CS | General SPI Chip Select | I/O | |||||||||
| 4 | pDATA11 (CAM_D7) | Parallel Camera Data Bit 7 | I | |||||||||
| 8 | SDCARD_ CMD |
SD Card Command Line | I/O | |||||||||
| GPIO22 | I/O | No | No | No | GPIO_PAD_CONFIG_22 (0x4402 E0F8) |
0 | GPIO22 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z |
| 7 | McAFSX | I2S Audio Port Frame Sync | O | Hi-Z | ||||||||
| 5 | GT_CCP04 | Timer Capture Port | I | |||||||||
| TDI | I/O | No | No | MUXed with JTAG TDI | GPIO_PAD_CONFIG_23 (0x4402 E0FC) |
1 | TDI | JTAG TDI. Reset Default Pinout. | I | Hi-Z | Hi-Z | Hi-Z |
| 0 | GPIO23 | General-Purpose I/O | I/O | |||||||||
| 2 | UART1_TX | UART1 TX Data | O | 1 | ||||||||
| 9 | I2C_SCL | I2C Clock | I/O (Open Drain) |
Hi-Z | ||||||||
| TDO | I/O | Wake-Up Source | No | MUXed with JTAG TDO | GPIO_PAD_CONFIG_ 24 (0x4402 E100) |
1 | TDO | JTAG TDO. Reset Default Pinout. | O | Hi-Z | Hi-Z | Hi-Z |
| 0 | GPIO24 | General-Purpose I/O | I/O | |||||||||
| 5 | PWM0 | Pulse Width Modulated O/P | O | |||||||||
| 2 | UART1_RX | UART1 RX Data | I | |||||||||
| 9 | I2C_SDA | I2C Data | I/O (Open Drain) |
|||||||||
| 4 | GT_CCP06 | Timer Capture Port | I | |||||||||
| 6 | McAFSX | I2S Audio Port Frame Sync | O | |||||||||
| GPIO28 | I/O | No | GPIO_PAD_CONFIG_ 28 (0x4402 E110) |
0 | GPIO28 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z | ||
| TCK | I/O | No | No | MUXed with JTAG/SWD-TCK | 1 | TCK | JTAG/SWD TCK Reset Default Pinout | I | Hi-Z | Hi-Z | Hi-Z | |
| 8 | GT_PWM03 | Pulse Width Modulated O/P | O | |||||||||
| TMS | I/O | No | No | MUXed with JTAG/SWD-TMSC | GPIO_PAD_CONFIG_ 29 (0x4402 E114) |
1 | TMS | JATG/SWD TMS Reset Default Pinout | I/O | Hi-Z | Hi-Z | Hi-Z |
| 0 | GPIO29 | General-Purpose I/O | ||||||||||
| SOP2 | O Only | No | No | No | GPIO_PAD_CONFIG_ 25 (0x4402 E104) |
0 | GPIO25 | General-Purpose I/O | O | Hi-Z | Driven Low | Hi-Z |
| 9 | GT_PWM02 | Pulse Width Modulated O/P | O | Hi-Z | ||||||||
| 2 | McAFSX | I2S Audio Port Frame Sync | O | Hi-Z | ||||||||
| See (5) | SOP2 | Sense-On-Power 2 | I | |||||||||
| ANTSEL1 | O Only | No | User config
not required (6) |
No | GPIO_PAD_CONFIG_26 (0x4402 E108) |
0 | ANTSEL1(3) | Antenna Selection Control | O | Hi-Z | Hi-Z | Hi-Z |
| ANTSEL2 | O Only | No | User config
not required (6) |
No | GPIO_PAD_CONFIG_27 (0x4402 E10C) |
0 | ANTSEL2(3) | Antenna Selection Control | O | Hi-Z | Hi-Z | Hi-Z |
| SOP1 | Config Sense | N/A | N/A | N/A | N/A | SOP1 | Sense On Power 1 | |||||
| SOP0 | Config Sense | N/A | N/A | N/A | N/A | SOP0 | Sense On Power 0 | |||||
| GPIO0 | I/O | No | User config not required (6) |
No | GPIO_PAD_CONFIG_0 (0x4402 E0A0) |
0 | GPIO0 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z |
| 12 | UART0_CTS | UART0 Clear To Send Input (Active Low) | I | Hi-Z | Hi-Z | Hi-Z | ||||||
| 6 | McAXR1 | I2S Audio Port Data 1 (RX or TX) | I/O | Hi-Z | ||||||||
| 7 | GT_CCP00 | Timer Capture Port | I | Hi-Z | ||||||||
| 9 | GSPI_CS | General SPI Chip Select | I/O | Hi-Z | ||||||||
| 10 | UART1_RTS | UART1 Request To Send O (Active Low) | O | 1 | ||||||||
| 3 | UART0_RTS | UART0 Request To Send O (Active Low) | O | 1 | ||||||||
| 4 | McAXR0 | I2S Audio Port Data 0 (RX or TX) | I/O | Hi-Z | ||||||||
| GPIO30 | I/O | No | User config not required (6) |
No | GPIO_PAD_CONFIG_30 (0x4402 E118) |
0 | GPIO30 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z |
| 9 | UART0_TX | UART0 TX Data | O | 1 | ||||||||
| 2 | McACLK | I2S Audio Port Clock O | O | Hi-Z | ||||||||
| 3 | McAFSX | I2S Audio Port Frame Sync | O | Hi-Z | ||||||||
| 4 | GT_CCP05 | Timer Capture Port | I | Hi-Z | ||||||||
| 7 | GSPI_MISO | General SPI MISO | I/O | Hi-Z | ||||||||
| GPIO1 | I/O | No | No | No | GPIO_PAD_CONFIG_1 (0x4402 E0A4) |
0 | GPIO1 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z |
| 3 | UART0_TX | UART0 TX Data | O | 1 | ||||||||
| 4 | pCLK (PIXCLK) | Pixel Clock From Parallel Camera Sensor | I | Hi-Z | ||||||||
| 6 | UART1_TX | UART1 TX Data | O | 1 | ||||||||
| 7 | GT_CCP01 | Timer Capture Port | I | Hi-Z | ||||||||
| GPIO2 | Analog Input (up to 1.8 V), Digital I/O | Wake-Up Source | See (7) | No | GPIO_PAD_CONFIG_2 (0x4402 E0A8) |
See (4) | ADC_CH0 | ADC Channel 0 Input (1.5-V max) |
I | Hi-Z | Hi-Z | |
| 0 | GPIO2 | General-Purpose I/O | I/O | Hi-Z | ||||||||
| 3 | UART0_RX | UART0 RX Data | I | Hi-Z | ||||||||
| 6 | UART1_RX | UART1 RX Data | I | Hi-Z | ||||||||
| 7 | GT_CCP02 | Timer Capture Port | I | Hi-Z | ||||||||
| GPIO3 | Analog Input (up to 1.8 V), Digital I/O | No | See (7) | No | GPIO_PAD_CONFIG_3 (0x4402 E0AC) |
See (4) | ADC_CH1 | ADC Channel 1 Input (1.5-V max) | I | Hi-Z | Hi-Z | |
| 0 | GPIO3 | General-Purpose I/O | I/O | Hi-Z | ||||||||
| 6 | UART1_TX | UART1 TX Data | O | 1 | ||||||||
| 4 | pDATA7 (CAM_D3) | Parallel Camera Data Bit 3 | I | Hi-Z | ||||||||
| GPIO4 | Analog Input (up to 1.8 V), Digital I/O | Wake-up Source | See (7) | No | GPIO_PAD_CONFIG_4 (0x4402 E0B0) |
See (4) | ADC_CH2 | ADC Channel 2 Input (1.5-V max) | I | Hi-Z | Hi-Z | |
| 0 | GPIO4 | General-Purpose I/O | I/O | Hi-Z | ||||||||
| 6 | UART1_RX | UART1 RX Data | I | Hi-Z | ||||||||
| 4 | pDATA6 (CAM_D2) | Parallel Camera Data Bit 2 | I | Hi-Z | ||||||||
| GPIO5 | Analog Input (up to 1.8 V), Digital I/O | No | See (7) | No | GPIO_PAD_CONFIG_5 (0x4402 E0B4) |
See (4) | ADC_CH3 | ADC Channel 3 Input (1.5-V max) | I | Hi-Z | Hi-Z | |
| 0 | GPIO5 | General-Purpose I/O | I/O | Hi-Z | ||||||||
| 4 | pDATA5 (CAM_D1) | Parallel Camera Data Bit 1 | I | Hi-Z | ||||||||
| 6 | McAXR1 | I2S Audio Port Data 1 (RX or TX) | I/O | Hi-Z | ||||||||
| 7 | GT_CCP05 | Timer Capture Port | I | Hi-Z | ||||||||
| GPIO6 | No | No | No | No | GPIO_PAD_CONFIG_6 (0x4402 E0B8) |
0 | GPIO6 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z |
| 5 | UART0_RTS | UART0 Request To Send O (Active Low) | O | 1 | ||||||||
| 4 | pDATA4 (CAM_D0) | Parallel Camera Data Bit 0 | I | Hi-Z | ||||||||
| 3 | UART1_CTS | UART1 Clear To Send Input (Active Low) | I | Hi-Z | ||||||||
| 6 | UART0_CTS | UART0 Clear To Send Input (Active Low) | I | Hi-Z | ||||||||
| 7 | GT_CCP06 | Timer Capture Port | I | Hi-Z | ||||||||
| GPIO7 | I/O | No | No | No | GPIO_PAD_CONFIG_7 (0x4402 E0BC) |
0 | GPIO7 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z |
| 13 | McACLKX | I2S Audio Port Clock O | O | Hi-Z | ||||||||
| 3 | UART1_RTS | UART1 Request To Send O (Active Low) | O | 1 | ||||||||
| 10 | UART0_RTS | UART0 Request To Send O (Active Low) | O | 1 | ||||||||
| 11 | UART0_TX | UART0 TX Data | O | 1 | ||||||||
| GPIO8 | I/O | No | No | No | GPIO_PAD_CONFIG_8 (0x4402 E0C0) |
0 | GPIO8 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z |
| 6 | SDCARD_IRQ | Interrupt from SD Card (Future support) | I | |||||||||
| 7 | McAFSX | I2S Audio Port Frame Sync | O | |||||||||
| 12 | GT_CCP06 | Timer Capture Port | I | |||||||||
| GPIO9 | I/O | No | No | No | GPIO_PAD_CONFIG_9 (0x4402 E0C4) |
0 | GPIO9 | General-Purpose I/O | I/O | Hi-Z | Hi-Z | Hi-Z |
| 3 | GT_PWM05 | Pulse Width Modulated O/P | O | |||||||||
| 6 | SDCARD_ DATA0 |
SD Cad Data | I/O | |||||||||
| 7 | McAXR0 | I2S Audio Port Data (Rx or Tx) | I/O | |||||||||
| 12 | GT_CCP00 | Timer Capture Port | I | |||||||||