ZHCSM61C November 2014 – September 2020 CC3200MOD
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。

| Device | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CC3200MODR1M2AMOBR | MOB | 63 | 750 | 330.0±2.0 | 44.0 | 17.85±0.10 | 20.85±0.10 | 2.50±0.10 | 24.00±0.10 | 44.00±0.30 | Q1 |
| CC3200MODR1M2AMOBT | MOB | 63 | 250 | 330.0±2.0 | 44.0 | 17.85±0.10 | 20.85±0.10 | 2.50±0.10 | 24.00±0.10 | 44.00±0.30 | Q1 |

| Device | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|
| CC3200MODR1M2AMOBR | MOB | 63 | 750 | 354.0 | 354.0 | 55.0 |
| CC3200MODR1M2AMOBT | MOB | 63 | 250 | 354.0 | 354.0 | 55.0 |