ZHCSM59B November   2014  – September 2020 CC3100MOD

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 功能方框图
  5. 5 功能方框图
  6. 6 Revision History
  7. 7 Terminal Configuration and Functions
    1. 7.1 CC3100MOD Pin Diagram
    2. 7.2 Pin Attributes
      1.      10
  8. 8 Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Power-On Hours (POH)
    4. 8.4  Recommended Operating Conditions
    5. 8.5  Power Consumption Summary
    6. 8.6  TX Power and IBAT versus TX Power Level Settings
    7. 8.7  Brownout and Blackout Conditions
    8. 8.8  Electrical Characteristics (3.3 V, 25°C)
    9. 8.9  WLAN RF Characteristics
      1. 8.9.1 WLAN Receiver Characteristics
      2. 8.9.2 WLAN Transmitter Characteristics
    10. 8.10 Reset Requirement
    11. 8.11 Thermal Resistance Characteristics for MOB Package
    12. 8.12 Timing and Switching Characteristics
      1. 8.12.1 Wake-Up Sequence
      2. 8.12.2 Wake Up From Hibernate
        1. 8.12.2.1 nHIB Timing Requirements (1)
      3. 8.12.3 Interfaces
        1. 8.12.3.1 Host SPI Interface Timing
        2. 8.12.3.2 SPI Host Interface
    13. 8.13 Host UART
      1. 8.13.1 5-Wire UART Topology
      2. 8.13.2 4-Wire UART Topology
      3. 8.13.3 3-Wire UART Topology
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Module Features
      1. 9.2.1 WLAN
      2. 9.2.2 Network Stack
      3. 9.2.3 Host Interface and Driver
      4. 9.2.4 System
    3. 9.3 Functional Block Diagram
    4. 9.4 Wi-Fi Network Processor Subsystem
    5. 9.5 Power-Management Subsystem
      1. 9.5.1 VBAT Wide-Voltage Connection
    6. 9.6 Low-Power Operating Modes
      1. 9.6.1 Low-Power Deep Sleep
      2. 9.6.2 Hibernate
  10. 10Applications, Implementation, and Layout
    1. 10.1 Reference Schematics
    2. 10.2 Design Requirements
    3. 10.3 Layout Recommendations
      1. 10.3.1 RF Section (Placement and Routing)
      2. 10.3.2 Antenna Placement and Routing
      3. 10.3.3 Transmission Line Considerations
  11. 11Environmental Requirements and Specifications
    1. 11.1 Temperature
      1. 11.1.1 PCB Bending
    2. 11.2 Handling Environment
      1. 11.2.1 Terminals
      2. 11.2.2 Falling
    3. 11.3 Storage Condition
      1. 11.3.1 Moisture Barrier Bag Before Opened
      2. 11.3.2 Moisture Barrier Bag Open
    4. 11.4 Baking Conditions
    5. 11.5 Soldering and Reflow Condition
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Development Support
        1. 12.1.1.1 Firmware Updates
      2. 12.1.2 Device Nomenclature
    2. 12.2 Documentation Support
    3. 12.3 Trademarks
    4. 12.4 静电放电警告
    5. 12.5 术语表
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Mechanical Drawing
    2. 13.2 Package Option
      1. 13.2.1 Packaging Information
      2. 13.2.2 Tape and Reel Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • MOB|63
散热焊盘机械数据 (封装 | 引脚)
订购信息

WLAN

The WLAN features are as follows:

  • 802.11 b/g/n integrated radio, modem, and MAC supporting WLAN communication as a BSS station with CCK and OFDM rates in the 2.4-GHz ISM band.
  • Autocalibrated radio with a single-ended 50-Ω interface enables easy connection to the antenna without requiring expertise in radio circuit design.
  • Advanced connection manager with multiple user-configurable profiles stored in an NVMEM allows automatic, fast connection to an access point without user or host intervention.
  • Supports all common Wi-Fi security modes for personal and enterprise networks, with on-chip security accelerators.
  • SmartConfig technology: A 1-step, 1-time process to connect a CC3100MOD-enabled device to the home wireless network, removing dependency on the I/O capabilities of the host MCU; thus, it is usable by deeply embedded applications.
  • 802.11 transceiver mode transmits and receives proprietary data through a socket without adding MAC or PHY headers, and provides the option to select the working channel, rate, and transmitted power. The receiver mode works together with the filtering options.