ZHCSM59B November 2014 – September 2020 CC3100MOD
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | DRIVE SETTING STRENGTH | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| CIN | Pin capacitance | 4 | pF | |||||
| VIH | High-level input voltage | 0.65 × VDD | VDD + 0.5 V | V | ||||
| VIL | Low-level input voltage | –0.5 | 0.35 × VDD | V | ||||
| IIH | High-level input current | 5 | nA | |||||
| IIL | Low-level input current | 5 | nA | |||||
| VOH | High-level output voltage (VDD = 3.0 V) | VCC = 3 V, IOL = 2 mA | 2 mA | 2.4 | V | |||
| VOL | Low-level output voltage (VDD = 3.0 V) | VCC = 3 V, IOL = 2 mA | 2 mA | 0.4 | V | |||
| IOH | High-level source current, VOH = 2.4 | 6 | mA | |||||
| IOL | Low-level sink current, VOH = 0.6 | 6 | mA | |||||
| PIN INTERNAL PULLUP and PULLDOWN (25°C) | ||||||||
| IOH | Pullup current, (VDD = 3.0 V) | 5 | 10 | µA | ||||
| IOL | Pulldown current, (VDD = 3.0 V) | 5 | µA | |||||
| VIL | nRESET(1) | 0.6 | V | |||||