ZHCSSG0B December 2022 – April 2024 CC1314R10
PRODUCTION DATA
| PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tSCLK_H/L | SCLK High or Low time | (tSPI/2) - 1 | tSPI / 2 | (tSPI/2) + 1 | ns | |
| tCS.LEAD | CS lead-time, CS active to clock | 1 | SCLK | |||
| tCS.LAG | CS lag time, Last clock to CS inactive | 1 | SCLK | |||
| tCS.ACC | CS access time, CS active to MOSI data out | 1 | SCLK | |||
| tCS.DIS | CS disable time, CS inactive to MOSI high inpedance | 1 | SCLK | |||
| tSU.MI | MISO input data setup time(1) | VDDS = 3.3V | 12.5 | ns | ||
| tSU.MI | MISO input data setup time | VDDS = 1.8V | 23.5 | ns | ||
| tHD.MI | MISO input data hold time | 0 | ns | |||
| tVALID.MO | MOSI output data valid time(2) | SCLK edge to MOSI valid,CL = 20 pF (4) | 13 | ns | ||
| tHD.MO | MOSI output data hold time(3) | CL = 20 pF | 0 | ns | ||