ZHCSSG0B December 2022 – April 2024 CC1314R10
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| General parameters | ||||||
| Max output power, boost mode | VDDR =
1.95V Minimum supply voltage (VDDS ) for boost mode is 2.1V 868MHz and 915MHz |
14 | dBm | |||
| Max output power | 868MHz and 915MHz | 12 | dBm | |||
| Output power programmable range | 868MHz and 915MHz, 1dB step size. | 34 | dB | |||
| Output power variation over temperature | +10dBm
setting Over recommended temperature operating range |
±2 | dB | |||
| Output power variation over temperature Boost mode | +14dBm
setting Over recommended temperature operating range |
±1.5 | dB | |||
| Spurious emissions and harmonics | ||||||
| Spurious emissions (excluding harmonics)(2) | 30MHz to 1GHz | +14dBm
setting ETSI restricted bands |
< –54 | dBm | ||
| +14dBm
setting ETSI outside restricted bands |
< –36 | dBm | ||||
| 1GHz
to 12.75GHz (outside ETSI restricted bands) |
+14dBm
setting measured in 1MHz bandwidth (ETSI) |
< –30 | dBm | |||
| Spurious emissions out-of-band, 915MHz(2) | 30MHz
to 88MHz (within FCC restricted bands) |
+14dBm setting | < –56 | dBm | ||
| 88MHz
to 216MHz (within FCC restricted bands) |
+14dBm setting | < –52 | dBm | |||
| 216MHz
to 960MHz (within FCC restricted bands) |
+14dBm setting | < –50 | dBm | |||
| 960MHz to 2390MHz and above 2483.5MHz (within FCC restricted band) | +14dBm setting | < –42 | dBm | |||
| 1GHz
to 12.75GHz (outside FCC restricted bands) |
+14dBm setting | < –40 | dBm | |||
| Spurious emissions out-of-band, 920.6/928MHz(2) | Below
710MHz (ARIB T-108) |
+14dBm setting | < –36 | dBm | ||
| 710MHz
to 900MHz (ARIB T-108) |
+14dBm setting | < –55 | dBm | |||
| 900MHz
to 915MHz (ARIB T-108) |
+14dBm setting | < –55 | dBm | |||
| 930MHz
to 1000MHz (ARIB T-108) |
+14dBm setting | < –55 | dBm | |||
| 1000MHz to 1215MHz (ARIB T-108) |
+14dBm setting | < –45 | dBm | |||
| Above
1215 MHz (ARIB T-108) |
+14dBm setting | < –30 | dBm | |||
| Harmonics | Second harmonic | +14dBm setting, 868MHz | < –30 | dBm | ||
| +14dBm setting, 915MHz | < –30 | |||||
| Third harmonic | +14dBm setting, 868MHz | < –30 | dBm | |||
| +14dBm setting, 915MHz | < –42 | |||||
| Fourth harmonic | +14dBm setting, 868MHz | < –30 | dBm | |||
| +14dBm setting, 915MHz | < –42 | |||||
| Fifth harmonic | +14dBm setting, 868MHz | < –30 | dBm | |||
| +14dBm setting, 915MHz | < –42 | |||||