ZHCSSG0B December 2022 – April 2024 CC1314R10
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Phase noise in the 868- and 915-MHz bands 20kHz PLL loop bandwidth | ±10kHz offset | –74 | dBc/Hz | ||
| ±100kHz offset | –97 | dBc/Hz | |||
| ±200kHz offset | –107 | dBc/Hz | |||
| ±400kHz offset | –113 | dBc/Hz | |||
| ±1000kHz offset | –120 | dBc/Hz | |||
| ±2000kHz offset | –127 | dBc/Hz | |||
| ±10000kHz offset | –141 | dBc/Hz |