ZHCSSG0B December 2022 – April 2024 CC1314R10
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDDS(3) | Supply voltage | –0.3 | 4.1 | V | |
| Voltage on any digital pin(4)(5) | –0.3 | VDDS + 0.3, max 4.1 | V | ||
| Voltage on crystal oscillator pins, X32K_Q1, X32K_Q2, X48M_N and X48M_P | –0.3 | VDDR + 0.3, max 2.25 | V | ||
| Vin | Voltage on ADC input | Voltage scaling enabled | –0.3 | VDDS | V |
| Voltage scaling disabled, internal reference | –0.3 | 1.49 | |||
| Voltage scaling disabled, VDDS as reference | –0.3 | VDDS / 2.9 | |||
| Input level, RF pins | 10 | dBm | |||
| Tstg | Storage temperature | –40 | 150 | °C | |
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.