ZHCSR27D August 2020 – September 2022 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1
PRODUCTION DATA
| Address | 0x0008 | |||||||
| NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | SPARE[1:0] | ADC_DLY[5:0] | ||||||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| SPARE[1:0] = | Spare | |||||||
| ADC_DLY[5:0] = | If [MAIN_GO] bit is written to 1, bit Main ADC
is delayed for this setting time before
being enabled to start the conversion. This setting synchronizes the start of Main ADC throughout the
daisy-chained stack. The option ranges from 0 µs (no delay) to 200 µs in 5-µs steps. Undefined code = 0 µs (no delay) | |||||||