ZHCSD95D January 2015 – April 2021 BQ34Z100-G1
PRODUCTION DATA
This read-only command pair returns an unsigned integer value of the temperature, in units of 0.1 K, measured by the gas gauge and has a range of 0 to 6553.5 K. The source of the measured temperature is configured by the [TEMPS] bit in the Pack Configuration register .
| TEMPS | TEMPERATURE() SOURCE |
|---|---|
| 0 | Internal Temperature Sensor |
| 1 | TS Input (default) |