ZHCSD95D January 2015 – April 2021 BQ34Z100-G1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| t(CYCH) | Cycle time, host to BQ34Z100-G1 | 190 | μs | |||
| t(CYCD) | Cycle time, BQ34Z100-G1 to host | 190 | 205 | 250 | μs | |
| t(HW1) | Host sends 1 to BQ34Z100-G1 | 0.5 | 50 | μs | ||
| t(DW1) | BQ34Z100-G1 sends 1 to host | 32 | 50 | μs | ||
| t(HW0) | Host sends 0 to BQ34Z100-G1 | 86 | 145 | μs | ||
| t(DW0) | BQ34Z100-G1 sends 0 to host | 80 | 145 | μs | ||
| t(RSPS) | Response time, BQ34Z100-G1 to host | 190 | 950 | μs | ||
| t(B) | Break time | 190 | μs | |||
| t(BR) | Break recovery time | 40 | μs | |||
| t(RISE) | HDQ line rising time to logic 1 (1.2 V) | 950 | ns | |||
| t(RST) | HDQ Reset | 1.8 | 2.2 | s | ||
Figure 6-1 Timing Diagrams