8.2.2.1.2 STEP 2: Review and Modify the Data Flash Configuration Registers.
LED_Comm Configuration: See Table 7-20 and Table 7-21 to aid in selection of an LED mode. Note that the pin used for the optional Alert signal is dependent upon the LED mode selected.
Alert Configuration: See Table 7-22 to aid in selection of which faults will trigger the
ALERT pin.
Number of Series Cells
Pack Configuration: Ensure that the VOLSEL bit is set for multi-cell applications and cleared for single-cell applications.