ZHCSD95D January 2015 – April 2021 BQ34Z100-G1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| f(LOSC) | Operating frequency | 32.768 | kHz | |||
| f(LEIO) | Frequency error(1)(2) | TA = 0°C to 60°C | –1.5% | 0.25% | 1.5% | |
| TA = –20°C to 70°C | –2.5% | 0.25% | 2.5% | |||
| TA = –40°C to 85°C | –4% | 0.25% | 4% | |||
| t(LSXO) | Start-up time(3) | 500 | μs | |||