ZHCSD95D January 2015 – April 2021 BQ34Z100-G1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN(ADC) | Input voltage range | 0.05 | 1 | V | ||
| tADC_CONV | Conversion time | 125 | ms | |||
| Resolution | 14 | 15 | bits | |||
| VOS(ADC) | Input offset | 1 | mV | |||
| ZADC1 | Effective input resistance (TS)(1) | 8 | MΩ | |||
| ZADC2 | Effective input resistance (BAT)(1) | BQ34Z100-G1 not measuring cell voltage | 8 | MΩ | ||
| BQ34Z100-G1 measuring cell voltage | 100 | KΩ | ||||
| Ilkg(ADC) | Input leakage current(1) | 0.3 | µA | |||