SLUSEC9A October 2020 – March 2021 BQ25618E , BQ25619E
PRODUCTION DATA
VVBUS = 5 V | VBAT = 3.2 V |
ISYS = 0 - 2 A | VVBUS = 5 V | IINDPM = 1 A |
ICHG = 1.5 A | VBAT = 3.7 V |
ISYS = 0 – 4 A | VVBUS = 5 V | IINDPM = 1 A |
ICHG = 1.5 A | VBAT = 3.7 V |
ICHG = 1.5 A | VVBUS = 5 V | VBAT = 3.2 V |
ISYS = 0 – 2 A | VVBUS = 5 V | IINDPM = 2 A |
ICHG = 1 A | VBAT = 3.7 V |
ISYS = 0 – 4 A | VVBUS = 5 V | IINDPM = 2 A | |
ICHG = 1.5 A | VBAT = 3.7 V |