SLUSEC9A October 2020 – March 2021 BQ25618E , BQ25619E
PRODUCTION DATA
After the REGN LDO powers up, the device starts to check current capability of the input source. The first step is poor source detection.
With I2C, once the input source passes poor source detection, the status register bit VBUS_GD is set to 1 and the INT pin is pulsed to signal to the host.
If the device fails the poor source detection, it repeats poor source qualification every 2 seconds.