ZHCSDC8A December 2014 – November 2017
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| QUIESCENT CURRENTS | ||||||
| IBAT | Battery discharge current (BAT, SW, SYS) | VVBUS < VUVLO, VBAT = 4.2 V, leakage between BAT and VBUS | 5 | µA | ||
| High-Z Mode, or no VBUS, BATFET disabled (REG07[5] = 1), | 12 | 20 | µA | |||
| High-Z Mode, or no VBUS, REG07[5] = 0, –40°C to 85°C | 32 | 55 | µA | |||
| IVBUS | Input supply current (VBUS) | VVBUS = 5 V, High-Z mode | 15 | 30 | µA | |
| VVBUS = 17 V, High-Z mode | 30 | 50 | µA | |||
| VVBUS > VUVLO, VVBUS > VBAT, converter not switching | 1.5 | 3 | mA | |||
| VVBUS > VUVLO, VVBUS > VBAT, converter switching, VBAT = 3.2 V, ISYS = 0 A | 4 | mA | ||||
| VVBUS > VUVLO, VVBUS > VBAT, converter switching, VBAT = 3.8 V, ISYS = 0 A | 15 | mA | ||||
| IOTGBOOST | Battery discharge current in boost mode | VBAT = 4.2 V, Boost mode, IVBUS = 0 A, converter switching | 4 | mA | ||
| VBUS/BAT POWER UP | ||||||
| VVBUS_OP | VBUS operating range | 3.9 | 17 | V | ||
| VVBUS_UVLOZ | VBUS for active I2C, no battery | VVBUS rising | 3.6 | V | ||
| VSLEEP | Sleep mode falling threshold | VVBUS falling, VVBUS-VBAT | 35 | 80 | 120 | mV |
| VSLEEPZ | Sleep mode rising threshold | VVBUS rising, VVBUS-VBAT | 170 | 250 | 350 | mV |
| VACOV | VBUS over-voltage rising threshold | VVBUS rising | 17.4 | 18 | V | |
| VACOV_HYST | VBUS over-voltage falling hysteresis | VVBUS falling | 700 | mV | ||
| VBAT_UVLOZ | Battery for active I2C, no VBUS | VBAT rising | 2.3 | V | ||
| VBAT_DPL | Battery depletion threshold | VBAT falling | 2.4 | 2.6 | V | |
| VBAT_DPL_HY | Battery depletion rising hysteresis | VBAT rising | 170 | 260 | mV | |
| VVBUSMIN | Bad adapter detection threshold | VVBUS falling | 3.8 | V | ||
| IBADSRC | Bad adapter detection current source | 30 | mA | |||
| tBADSRC | Bad source detection duration | 30 | ms | |||
| POWER PATH MANAGEMENT | ||||||
| VSYS_RANGE | Typical system regulation voltage | Isys = 0 A, Q4 off, VBAT up to 4.2 V, REG01[3:1] = 101, VSYSMIN = 3.5 V |
3.5 | 4.35 | V | |
| VSYS_MIN | System voltage output | REG01[3:1] = 101, VSYSMIN = 3.5 V | 3.55 | 3.65 | V | |
| RON(RBFET) | Internal top reverse blocking MOSFET on-resistance | Measured between VBUS and PMID | 23 | 38 | mΩ | |
| RON(HSFET) | Internal top switching MOSFET on-resistance between PMID and SW | TJ = –40°C to 85°C | 27 | 35 | mΩ | |
| TJ = -40°C to 125°C | 27 | 45 | ||||
| RON(LSFET) | Internal bottom switching MOSFET on-resistance between SW and PGND | TJ = –40°C to 85°C | 32 | 45 | mΩ | |
| TJ = -40°C to 125°C | 32 | 48 | ||||
| VFWD | BATFET forward voltage in supplement mode | BAT discharge current 10 mA | 30 | mV | ||
| VSYS_BAT | SYS/BAT Comparator | VSYS falling | 90 | mV | ||
| VBATGD | Battery good comparator rising threshold | VBAT rising | 3.4 | 3.55 | 3.7 | V |
| VBATGD_HYST | Battery good comparator falling threshold | VBAT falling | 100 | mV | ||
| BATTERY CHARGER | ||||||
| VBAT_REG_ACC | Charge voltage regulation accuracy | VBAT = 4.112 V and 4.208 V | –0.5% | 0.5% | ||
| IICHG_REG_ACC | Fast charge current regulation accuracy | VBAT = 3.8 V, ICHG = 1792 mA, TJ = 25°C | –4% | 4% | ||
| VBAT = 3.8 V, ICHG = 1792 mA, TJ = –20°C to 125°C | –7% | 7% | ||||
| ICHG_20pct | Charge current with 20% option on | VBAT = 3.1 V, ICHG = 104 mA, REG02 = 03 | 75 | 100 | 135 | mA |
| ICHG_20pct | Charge current with 20% option on | VBAT = 3.1 V, ICHG = 104 mA, REG02 = 03, at room temperature | 130 | mA | ||
| VBATLOWV | Battery LOWV falling threshold | Fast charge to precharge, REG04[1] = 1 | 2.6 | 2.8 | 2.9 | V |
| VBATLOWV_HYST | Battery LOWV rising threshold | Precharge to fast charge, REG04[1] = 1 | 2.8 | 3.0 | 3.1 | V |
| IPRECHG_ACC | Precharge current regulation accuracy | VBAT = 2.6 V, ICHG = 256 mA | –20% | 20% | ||
| ITERM_ACC | Termination current accuracy | ITERM = 256 mA, ICHG = 960 mA | –20% | 20% | ||
| VSHORT | Battery Short Voltage | VBAT falling | 2.0 | V | ||
| VSHORT_HYST | Battery Short Voltage hysteresis | VBAT rising | 200 | mV | ||
| ISHORT | Battery short current | VBAT < 2.2V | 100 | mA | ||
| VRECHG | Recharge threshold below VBAT_REG | VBAT falling, REG04[0] = 0 | 100 | mV | ||
| tRECHG | Recharge deglitch time | VBAT falling, REG04[0] = 0 | 20 | ms | ||
| RON_BATFET | SYS-BAT MOSFET on-resistance | TJ = 25°C | 12 | 15 | mΩ | |
| TJ = –40°C to 125°C | 12 | 20 | ||||
| INPUT VOLTAGE/CURRENT REGULATION | ||||||
| VINDPM_REG_ACC | Input voltage regulation accuracy | –2% | 2% | |||
| IUSB_DPM | USB Input current regulation limit, VBUS = 5 V, current pulled from SW | USB100 | 85 | 100 | mA | |
| USB150 | 125 | 150 | mA | |||
| USB500 | 440 | 500 | mA | |||
| USB900 | 750 | 900 | mA | |||
| IADPT_DPM | Input current regulation accuracy | Input current limit 1.5 A | 1.35 | 1.5 | 1.65 | A |
| IIN_START | Input current limit during system start up | VSYS < 2.2 V | 100 | mA | ||
| KILIM | IIN = KILIM/RILIM | IINDPM = 1.5 A | 435 | 485 | 530 | A x Ω |
| BAT OVER-VOLTAGE PROTECTION | ||||||
| VBATOVP | Battery over-voltage threshold | VBAT rising, as percentage of VBAT_REG | 104% | |||
| VBATOVP_HYST | Battery over-voltage hysteresis | VBAT falling, as percentage of VBAT_REG | 2% | |||
| tBATOVP | Battery over-voltage deglitch time to disable charge | 1 | µs | |||
| THERMAL REGULATION AND THERMAL SHUTDOWN | ||||||
| TJunction_REG | Junction temperature regulation accuracy | REG06[1:0] = 11 | 115(1) | 120 | 125(1) | °C |
| TSHUT | Thermal shutdown rising temperature | Temperature increasing | 160 | °C | ||
| TSHUT_HYS | Thermal shutdown hysteresis | 30 | °C | |||
| Thermal shutdown rising deglitch | Temperature increasing delay | 1 | ms | |||
| Thermal shutdown falling deglitch | Temperature decreasing delay | 1 | ms | |||
| JEITA THERMISTER COMPARATOR (bq24193) | ||||||
| VT1 | T1 (0°C) threshold, Charge suspended T1 below this temperature. | VTS rising, As percentage to VREGN | 70.2% | 70.8% | 71.4% | |
| VT1_HYS | Charge back to ICHG/2 and 4.2 V above this temperature | Hysteresis, VTS falling | 0.6% | |||
| VT2 | T2 (10°C) threshold, Charge back to ICHG/2 and 4.2 V below this temperature | VTS rising, as percentage of VREGN | 68.0% | 68.6% | 69.2% | |
| VT2_HYS | Charge back to ICHG and 4.2 V above this temperature | Hysteresis, VTS falling | 0.8% | |||
| VT3 | T3 (45°C) threshold, Charge back to ICHG and 4.05 V above this temperature | VTS falling, as percentage of VREGN | 55.5% | 56.1% | 56.7% | |
| VT3_HYS | Charge back to ICHG and 4.2 V below this temperature | Hysteresis, VTS rising | 0.8% | |||
| VT5 | T5 (60°C) threshold, charge suspended above this temperature | VTS falling, as percentage of VREGN | 47.6% | 48.1% | 48.6% | |
| VT5_HYS | Charge back to ICHG and 4.05 V below this temperature | Hysteresis, VTS rising | 1.2% | |||
| CHARGE OVER-CURRENT COMPARATOR | ||||||
| IHSFET_OCP | HSFET over-current threshold | 5.3 | 7 | A | ||
| IBATFET_OCP | System over load threshold | 9 | A | |||
| CHARGE UNDER-CURRENT COMPARATOR (CYCLE-BY-CYCLE) | ||||||
| VLSFET_UCP | LSFET charge under-current falling threshold | From sync mode to non-sync mode | 100 | mA | ||
| PWM OPERATION | ||||||
| FSW | PWM Switching frequency, and digital clock | 1300 | 1500 | 1700 | kHz | |
| DMAX | Maximum PWM duty cycle | 97% | ||||
| VBTST_REFRESH | Bootstrap refresh comparator threshold | VBTST-VSW when LSFET refresh pulse is requested, VBUS = 5 V | 3.6 | V | ||
| VBTST-VSW when LSFET refresh pulse is requested, VBUS > 6 V | 4.5 | |||||
| BOOST MODE OPERATION | ||||||
| VOTG_REG | OTG output voltage | I(VBUS) = 0 | 5.00 | V | ||
| VOTG_REG_ACC | OTG output voltage accuracy | I(VBUS) = 0 | –2% | 2% | ||
| IOTG | OTG mode output current | REG01[0] = 0 | 0.5 | A | ||
| REG01[0] = 1 | 1.3 | A | ||||
| IOTG_HSZCP | HSFET under current falling threshold | 100 | mA | |||
| IRBFET_OCP | RBFET over-current threshold | REG01[0] = 1 | 1.4 | 1.8 | 2.7 | A |
| REG01[0] = 0 | 0.6 | 1.1 | 1.8 | |||
| REGN LDO | ||||||
| VREGN | REGN LDO output voltage | VVBUS = 10 V, IREGN = 40 mA | 5.6 | 6 | 6.4 | V |
| VVBUS = 5 V, IREGN = 20 mA | 4.75 | 4.8 | 5 | V | ||
| IREGN | REGN LDO current limit | VVBUS = 10 V, VREGN = 3.8 V | 50 | mA | ||
| LOGIC I/O PIN CHARACTERISTICS (OTG, CE, PSEL, STAT, PG) | ||||||
| VILO | Input low threshold | 0.4 | V | |||
| VIH | Input high threshold | 1.3 | V | |||
| VOUT_LO | Output low saturation voltage | Sink current = 5 mA | 0.4 | V | ||
| IBIAS | High level leakage current | Pull up rail 1.8 V | 1 | µA | ||
| I2C INTERFACE (SDA, SCL, INT) | ||||||
| VIH | Input high threshold level | VPULL-UP = 1.8 V, SDA and SCL | 1.3 | V | ||
| VIL | Input low threshold level | VPULL-UP = 1.8 V, SDA and SCL | 0.4 | V | ||
| VOL | Output low threshold level | Sink current = 5 mA | 0.4 | V | ||
| IBIAS | High-level leakage current | VPULL-UP = 1.8 V, SDA and SCL | 1 | µA | ||
| fSCL | SCL clock frequency | 400 | kHz | |||
| DIGITAL CLOCK AND WATCHDOG TIMER | ||||||
| fHIZ | Digital crude clock | REGN LDO disabled | 15 | 35 | 50 | kHz |
| fDIG | Digital clock | REGN LDO enabled | 1300 | 1500 | 1700 | kHz |
| tWDT | REG05[5:4] = 11 | REGN LDO enabled | 136 | 160 | sec | |