ZHCSPA6F September 2006 – January 2022
PRODUCTION DATA
The READ bit timing diagram in Figure 7-11 shows that the host initiates the transmission of the bit by issuing the tRSTRB portion of the bit. The BQ2022A then responds by either driving the DATA bus low to transmit a READ 0 or releasing the DATA bus to transmit a READ 1.