ZHCSSS9A march 2023 – august 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
---|---|---|---|
a | Device evolution stage | X(1) | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK(2) | Production | ||
BBBBBBB | Base production part number | AM62A74 | see Device Comparison |
AM62A72 | |||
AM62A34 | |||
AM62A32 | |||
AM62A31 | |||
r | Device revision | A | SR1.0 |
Z | Device Speed Grade | M | See Device Speed Grades |
N | |||
O | |||
P | |||
Q | |||
R | |||
S | |||
T | |||
U | |||
V | |||
f | Features (see Device Comparison) |
G | Base |
L | Features supported by G, plus Multimedia JPEG Encoder | ||
M | Features supported by L, plus Display Subsystem | ||
Y | Security / Functional Safety | 1 to 9 | Secure with Dummy Key / No Functional Safety |
H to R | Secure with Production Key / No Functional Safety | ||
S to Z | Secure with Production Key / Functional Safety | ||
t | Temperature(3) | A | –40°C to 105°C - Extended Industrial (see Recommended Operation Conditions) |
I | –40°C to 125°C - Automotive (see Recommended Operation Conditions) | ||
PPP | Package Designator | AMB | FCBGA (484-pin) |
Q1 | Automotive Designator | Q1 | Auto Qualified (AEC - Q100) |
BLANK | Standard | ||
xxxxxxx | Lot Trace Code (LTC) | ||
YYY | Production Code, For TI use only | ||
ZZZ | Production Code, For TI use only | ||
O | Pin one designator | ||
G1 | ECAT - Green package designator |