ZHCSNU9F april 2021 – january 2023 AM2431 , AM2432 , AM2434
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
---|---|---|---|
a(1) | Device Evolution Stage | X | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK(2) | Production | ||
BBBBBB | Base Production Part Number | AM2434 | (See Device Comparison) |
AM2432 | |||
AM2431 | |||
r | Device Revision | A | Silicon Revision (SR) 1.0 |
B | Silicon Revision (SR) 2.0 | ||
Z | Device Speed Grades | S | (See Speed Grade Maximum Frequency) |
K | |||
f | Features (See Device Comparison) |
C | All PRU_ICSSG features are enabled except for industrial communication support. PRU_ICSSG industrial communication interfaces include Ethernet networking (MII/RGMII, MDIO), Sigma-Delta (SD) decimation, and three channel peripheral interface (EnDat 2.2 and BiSS) |
D | Features supported by C, plus PRU_ICSSG industrial communication subsystem are enabled | ||
E | Features supported by D, plus EtherCAT HW Accelerator and CAN-FD are enabled | ||
F | Features supported by E, plus Pre-integrated Stacks are enabled | ||
Y | Functional Safety | G | Non-Functional Safety |
F | Functional Safety | ||
y | Security | G | Non-Secure |
H | Secure | ||
t | Temperature(3) | A | -40°C to 105°C - Industrial (See Recommended Operating Conditions) |
I | -40°C to 125°C - Extended Industrial (See Recommended Operating Conditions) |
||
PPP | Package Designator | ALV | ALV Package FCBGA-N441 (17.2 mm × 17.2 mm - 0.8 mm pitch) |
ALX | ALX Package FCCSP-N293 (11.0 mm × 11.0 mm - 0.5 mm pitch) |
||
c | Carrier Type | R | Tape and Reel |
BLANK | Tray | ||
Q1 | Automotive Designator | Q | Auto Qualified (Q100) |
EP | Enhanced Product | ||
BLANK(2) | Standard | ||
XXXXXXX | Lot Trace Code (LTC) | ||
YYY | Production Code; For TI use only | ||
O | Pin one designator | ||
G1 | ECAT—Green package designator |
BLANK fields in the symbol or part number are collapsed so there are no gaps between characters.