ZHCSNU9F april 2021 – january 2023 AM2431 , AM2432 , AM2434
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
---|---|---|---|---|
CPTS0_RFT_CLK (2) | I | CPTS Reference Clock Input | D18 | |
CPTS0_TS_COMP | O | CPTS Time Stamp Counter Compare Output | C13, W1, W7 | B7, G2, U3 |
CPTS0_TS_SYNC | O | CPTS Time Stamp Counter Bit Output | D14, U1, U7 | E1, T2 |
CPTS0_HW1TSPUSH | I | CPTS Hardware Time Stamp Push Input to Time Sync Router | C18, V1, V7 | A17, K4, Y4 |
CPTS0_HW2TSPUSH | I | CPTS Hardware Time Stamp Push Input to Time Sync Router | B19, T1, U13 | B18, E2, V13 |
SYNC0_OUT (1) | O | CPTS Time Stamp Generator Bit 0 Output from Time Sync Router | D18 | |
SYNC1_OUT | O | CPTS Time Stamp Generator Bit 1 Output from Time Sync Router | A19 | A18 |
SYNC2_OUT | O | CPTS Time Stamp Generator Bit 2 Output from Time Sync Router | A17 | B13 |
SYNC3_OUT | O | CPTS Time Stamp Generator Bit 3 Output from Time Sync Router | B17 | A14 |