ZHCSNU9F april 2021 – january 2023 AM2431 , AM2432 , AM2434
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
This section describes connectivity requirements for package balls that have specific connectivity requirements and unused package balls.
All power balls must be supplied with the voltages specified in the Recommended Operating Conditions section, unless otherwise specified in Signal Descriptions.
For additional clarification, "leave unconnected" or "no connect" (NC) means no signal traces can be connected to these device ball numbers.
BALL NUMBER | BALL NAME | CONNECTION REQUIREMENTS |
---|---|---|
A20 D11 |
MCU_SAFETY_ERRORn TRSTn |
Each of these balls must be connected to VSS through separate external pull resistors to ensure these balls are held to a valid logic low level if a PCB signal trace is connected and not actively driven by an attached device. The internal pull-down can be used to hold a valid logic low level if no PCB signal trace is connected to the ball. |
D10 E10 B12 E18 B11 C11 C12 |
EMU0 EMU1 MCU_RESETz RESET_REQz TCK TDI TMS |
Each of these balls must be connected to the corresponding power supply(1) through separate external pull resistors to ensure these balls are held to a valid logic high level if a PCB signal trace is connected and not actively driven by an attached device. The internal pull-up can be used to hold a valid logic high level if no PCB signal trace is connected to the ball. |
A18 B18 E9 A10 |
I2C0_SCL I2C0_SDA MCU_I2C0_SCL MCU_I2C0_SDA |
Each of these balls must be connected to the corresponding power supply(1) through separate external pull resistors to ensure these balls are held to a valid logic high level. |
T20 U21 T18 U20 U18 U19 V20 V21 V19 T17 R16 W20 W21 V18 Y21 Y20 |
GPMC0_AD0 GPMC0_AD1 GPMC0_AD2 GPMC0_AD3 GPMC0_AD4 GPMC0_AD5 GPMC0_AD6 GPMC0_AD7 GPMC0_AD8 GPMC0_AD9 GPMC0_AD10 GPMC0_AD11 GPMC0_AD12 GPMC0_AD13 GPMC0_AD14 GPMC0_AD15 |
Each of these balls must be connected to the corresponding power supply(1) or VSS through separate external pull resistors to ensure these balls are held to a valid logic high or low level as appropriate to select the desired device boot mode. |
J13 G20 F20 E21, D20 G21 F21 F19 E20 J15 J16 |
VDDA_ADC ADC0_AIN0 ADC0_AIN1 ADC0_AIN2 ADC0_AIN3 ADC0_AIN4 ADC0_AIN5 ADC0_AIN6 ADC0_AIN7 ADC0_REFP ADC0_REFN |
If the entire ADC0 is not used, each of these balls must be connected directly to VSS. |
G20 F20 E21, D20 G21 F21 F19 E20 |
ADC0_AIN0 ADC0_AIN1 ADC0_AIN2 ADC0_AIN3 ADC0_AIN4 ADC0_AIN5 ADC0_AIN6 ADC0_AIN7 |
Any unused ADC0_AIN[7:0] ball must be pulled to VSS through a resistor or connected directly to VSS when VDDA_ADC is connected to a power source. |
F7 G6 H7 J6, K7 L6 J8 |
VDDS_DDR VDDS_DDR VDDS_DDR VDDS_DDR VDDS_DDR VDDS_DDR VDDS_DDR_C |
If DDRSS0 is not used, each of these balls must be connected directly to VSS. |
H2 H1 J5 K5 F6 H4 D2 C5 E2 D4 D3 F2 J2 L5 J3 J4 K3 J1 M5 K4 G4 G5 G2 H3 H5 F1 E1 F4 F3 E3 E4 B2 M2 A3 A2 B5 A4 B3 C4 C2 B4 N5 L4 L2 M3 N4 N3 M4 N2 C1 B1 N1 M1 E5 F5 D5 |
DDR0_ACT_n DDR0_ALERT_n DDR0_CAS_n DDR0_PAR DDR0_RAS_n DDR0_WE_n DDR0_A0 DDR0_A1 DDR0_A2 DDR0_A3 DDR0_A4 DDR0_A5 DDR0_A6 DDR0_A7 DDR0_A8 DDR0_A9 DDR0_A10 DDR0_A11 DDR0_A12 DDR0_A13 DDR0_BA0 DDR0_BA1 DDR0_BG0 DDR0_BG1 DDR0_CAL0 DDR0_CK0 DDR0_CK0_n DDR0_CKE0 DDR0_CKE1 DDR0_CS0_n DDR0_CS1_n DDR0_DM0 DDR0_DM1 DDR0_DQ0 DDR0_DQ1 DDR0_DQ2 DDR0_DQ3 DDR0_DQ4 DDR0_DQ5 DDR0_DQ6 DDR0_DQ7 DDR0_DQ8 DDR0_DQ9 DDR0_DQ10 DDR0_DQ11 DDR0_DQ12 DDR0_DQ13 DDR0_DQ14 DDR0_DQ15 DDR0_DQS0 DDR0_DQS0_n DDR0_DQS1 DDR0_DQS1_n DDR0_ODT0 DDR0_ODT1 DDR0_RESET0_n |
If DDRSS0 is not used, leave unconnected.Note: The DDR0 pins in this list can only be left unconnected when VDDS_DDR and VDDS_DDR_C are connected to VSS. The DDR0 pins must be connected as defined in the AM64x\AM243x DDR Board Design and Layout Guidelines, when VDDS_DDR and VDDS_DDR_C are connected to a power source. |
K13 H14 |
VDD_MMC0 VDD_DLL_MMC0 |
If MMC0 is not used, each of these balls must be connected to the same power source as VDD_CORE. |
K14 | VDDS_MMC0 | If MMC0 is not used, each of these balls must be connected to any 1.8-V power source that does not violate device power supply sequencing requirements. |
F18 G18 J21 G19 K20 J20 J18 J17 H17 H19 H18 G17 |
MMC0_CALPAD MMC0_CLK MMC0_CMD MMC0_DS MMC0_DAT0 MMC0_DAT1 MMC0_DAT2 MMC0_DAT3 MMC0_DAT4 MMC0_DAT5 MMC0_DAT6 MMC0_DAT7 |
If MMC0 is not used, each of these balls must be left unconnected. |
H15 K15 |
VDDA_3P3_SDIO CAP_VDDSHV_MMC1 |
If SDIO_LDO is not used to power VDDSHV5, each of these balls must be connected directly to VSS. |
P12 P13 P11 R14 |
VDDA_0P85_SERDES0 VDDA_0P85_SERDES0 VDDA_0P85_SERDES0_C VDDA_1P8_SERDES0 |
If SERDES0 is not used and the device boundary scan function is required, each of these balls must be connected to valid power sources.If SERDES0 is not used and the device boundary scan function is not required, each of these balls can alternatively be connected directly to VSS. |
T13 W16 W17 Y15 Y16 AA16 AA17 |
SERDES0_REXT SERDES0_REFCLK0N SERDES0_REFCLK0P SERDES0_RX0_N SERDES0_RX0_P SERDES0_TX0_N SERDES0_TX0_P |
If SERDES0 is not used, leave unconnected.Note: The SERDES0_REXT pin can only be left unconnected when VDDA_0P85_SERDES0, VDDA_0P85_SERDES0_C, and VDDA_1P8_SERDES0 are connected to VSS. The SERDES0_REXT pin must be connected to VSS through the appropriate external resistor when VDDA_0P85_SERDES0, VDDA_0P85_SERDES0_C, and VDDA_1P8_SERDES0 are connected to power sources. |
T12 R15 R13 |
VDDA_0P85_USB0 VDDA_1P8_USB0 VDDA_3P3_USB0 |
If USB0 is not used, each of these balls must be connected directly to VSS. |
AA20 AA19 U16 U17 T14 |
USB0_DM USB0_DP USB0_ID USB0_RCALIB USB0_VBUS |
If USB0 is not used, leave unconnected.Note: The USB0_RCALIB pin can only be left unconnected when VDDA_0P85_USB0, VDDA_1P8_USB0, and VDDA_3P3_USB0 are connected to VSS. The USB0_RCALIB pin must be connected to VSS through the appropriate external resistor when VDDA_0P85_USB0, VDDA_1P8_USB0, and VDDA_3P3_USB0 are connected to power sources. |
K10 | VMON_VSYS | If VMON_VSYS is not used, this ball must be connected directly to VSS. |
K16 E12 F13 F14 |
VMON_1P8_MCU VMON_1P8_SOC VMON_3P3_MCU VMON_3P3_SOC |
If VMON_1P8_MCU, VMON_1P8_SOC, VMON_3P3_MCU, and VMON_3P3_SOC are not used to monitor the MCU and SOC power rails, these balls must still be connected to their respective 1.8-V and 3.3-V power rails. |
BALL NUMBER | BALL NAME | CONNECTION REQUIREMENTS |
---|---|---|
B20 B6 |
MCU_SAFETY_ERRORn TRSTn |
Each of these balls must be connected to VSS through separate external pull resistors to ensure these balls are held to a valid logic low level if a PCB signal trace is connected and not actively driven by an attached device. The internal pull-down can be used to hold a valid logic low level if no PCB signal trace is connected to the ball. |
C5 B3 A5 C17 C6 A3 B4 |
EMU0 EMU1 MCU_RESETz RESET_REQz TCK TDI TMS |
Each of these balls must be connected to the corresponding power supply(1) through separate external pull resistors to ensure these balls are held to a valid logic high level if a PCB signal trace is connected and not actively driven by an attached device. The internal pull-up can be used to hold a valid logic high level if no PCB signal trace is connected to the ball. |
B16 B15 |
I2C0_SCL I2C0_SDA |
Each of these balls must be connected to the corresponding power supply(1) through separate external pull resistors to ensure these balls are held to a valid logic high level. |
G17 H17 H21 F19 F21, F20 H20 E21 G20 E20 |
VDDA_ADC VDDA_ADC ADC0_AIN0 ADC0_AIN1 ADC0_AIN2 ADC0_AIN3 ADC0_AIN4 ADC0_AIN5 ADC0_AIN6 ADC0_AIN7 |
If the entire ADC0 is not used, each of these balls must be connected directly to VSS. |
H21 F19 F21, F20 H20 E21 G20 E20 |
ADC0_AIN0 ADC0_AIN1 ADC0_AIN2 ADC0_AIN3 ADC0_AIN4 ADC0_AIN5 ADC0_AIN6 ADC0_AIN7 |
Any unused ADC0_AIN[7:0] ball must be pulled to VSS through a resistor or connected directly to VSS when VDDA_ADC is connected to a power source. |
K15 J17 |
VDDA_3P3_SDIO CAP_VDDSHV_MMC1 |
If SDIO_LDO is not used to power VDDSHV5, each of these balls must be connected directly to VSS. |
V16 U15 U16 |
VDDA_0P85_USB0 VDDA_1P8_USB0 VDDA_3P3_USB0 |
If USB0 is not used, each of these balls must be connected directly to VSS. |
AA17 AA16 Y17 W17 V18 |
USB0_DM USB0_DP USB0_ID USB0_RCALIB USB0_VBUS |
If USB0 is not used, leave unconnected. Note: The USB0_RCALIB pin can only be left unconnected when VDDA_0P85_USB0, VDDA_1P8_USB0, and VDDA_3P3_USB0 are connected to VSS. The USB0_RCALIB pin must be connected to VSS through the appropriate external resistor when VDDA_0P85_USB0, VDDA_1P8_USB0, and VDDA_3P3_USB0 are connected to a power source. |
G13 | VMON_VSYS | If VMON_VSYS is not used, this ball must be connected directly to VSS. |
F14 E15 |
VMON_1P8_SOC VMON_3P3_SOC |
If VMON_1P8_SOC and VMON_3P3_SOC are not used to monitor the SOC power rails, these balls must still be connected to their respective 1.8-V and 3.3-V power rails. |
Internal pull resistors are weak and may not source enough current to maintain a valid logic level for some operating conditions. This can be the case when connected to components with leakage to the opposite logic level, or when external noise sources couple to signal traces attached to balls which are only pulled to a valid logic level by the internal resistor. Therefore, external pull resistors are recommended to hold a valid logic level on balls with external connections.
If balls are allowed to float between valid logic levels, the input buffer can enter a high-current state which can damage the IO cell.