ZHCSNU9F april 2021 – january 2023 AM2431 , AM2432 , AM2434
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The analog-to-digital converter (ADC) module is a single-channel general purpose analog-to-digital converter with an 8-input analog multiplexer, which supports 12-bit conversion samples from an analog front end (AFE).
There is one ADC module in the device.
The AM243x_ALX package only supports 10-bits of data from the 12-bit conversion.
For more information, see Analog-to-Digital Converter (ADC) section in Peripherals chapter in the device TRM.