ZHCSOP5B august 2021 – june 2023 AFE7900
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TX Channel Latency | ||||||
| SerDes Receiver Analog Delay | Full rate | 2.8 | ns | |||
| tJESDTX | JESD to TX output Latency | LMFSHd=2-8-8-1, 368.64 MSPS input rate, 24x Interpolation, Serdes rate = 16.22Gbps (JESD204C) | 152 | interface clock cycles(1) | ||
| LMFSHd=8-16-4-1, 491.52 MSPS 24x Interpolation, Serdes rate = 16.22Gbps (JESD204C) | 176 | |||||
| LMFSHd=4-16-8-1, 245.76 MSPS 48x Interpolation, Serdes rate = 16.22Gbps (JESD204C) | 124 | |||||
| LMFSHd=2-16-16-1, 122.88 MSPS 96x Interpolation, Serdes rate = 16.22Gbps (JESD204C) | 97 | |||||
| RX Channel Latency | ||||||
| SerDes Transmitter Analog Delay | 3.6 | ns | ||||
| tJESDRX | RX input to JESD output Latency | LMFS=2-16-16-1, 122.88 MSPS, 24x Decimation, Serdes rate = 16.22Gbps (JESD204C) | 92 | interface clock cycles(1) | ||
| LMFS=4-16-8-1, 245.76 MSPS, 12x Decimation, Serdes rate = 16.22Gbps (JESD204C) | 108 | |||||
| LMFS=2-8-8-1, 368.64 MSPS, 8x Decimation, Serdes rate = 16.22Gbps (JESD204C) | 118 | |||||
| LMFS=4-8-4-1, 491.52 MSPS, 6x Decimation, Serdes rate = 16.22Gbps (JESD204C) | 153 | |||||
| FB Channel Latency | ||||||
| SerDes Transmitter Analog Delay | 3.6 | ns | ||||
| tJESDFB | FB input to JESD output Latency | LMFS=1-2-8-1, 368.64 MSPS, 8x Decimation | 151 | interface clock cycles(1) | ||
| LMFS=2-4-4-1, 491.52 MSPS, 6x Decimation | 177 | |||||