ZHCSCC6D May 2013 – March 2018 ADS7250 , ADS7850 , ADS8350
PRODUCTION DATA.
The devices support pseudo-differential analog input signals. These inputs are sampled and converted simultaneously by the two ADCs (ADC_A and ADC_B). ADC_A samples and converts (VAINP_A – VAINM_A), and ADC_B samples and converts (VAINP_B – VAINM_B).
Figure 50a and Figure 50b show equivalent circuits for the ADC_A and ADC_B analog input pins, respectively. RS (typically 50 Ω) represents the on-state sampling switch resistance, and CSAMPLE represents the device sampling capacitor (typically 40 pF).
Figure 50. Equivalent Circuit for Analog Input Pins