ZHCSJX6C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| AVDD | Analog supply voltage | 2.35 | 3.3 | 5.5 | V | |
| DVDD | Digital supply voltage | 1.65 | 3.3 | 5.5 | V | |
| ANALOG INPUTS | ||||||
| FSR | Full-scale input range | AINX - GND | 0 | AVDD | V | |
| VIN | Absolute input voltage | AINX - GND | –0.1 | AVDD + 0.1 | V | |
| TEMPERATURE RANGE | ||||||
| TA | Ambient temperature | –40 | 25 | 125 | ℃ | |