ZHCSJX6C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
Table 7-6 shows that rising edge or falling edge events can be detected on channels configured as digital inputs.
| PIN_CFG[7:0] | GPIO_CFG[7:0] | EVENT_RGN[7:0] | EVENT DESCRIPTION |
|---|---|---|---|
| 1 | 0 | 0 | ALERT_HIGH_FLAG is set on the rising edge on the digital input channel |
| 1 | 0 | 1 | ALERT_LOW_FLAG is set on the falling edge on the digital input channel |