ZHCSJX6C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUTS | ||||||
| CSH | Sampling capacitance | 12 | pF | |||
| DC PERFORMANCE | ||||||
| Resolution | No missing codes | 12 | bits | |||
| DNL | Differential nonlinearity | –0.75 | ±0.3 | 0.75 | LSB | |
| INL | Integral nonlinearity | –1.3 | ±0.5 | 1.3 | LSB | |
| V(OS) | Input offset error | Post offset calibration | –2 | ±0.3 | 2 | LSB |
| Input offset thermal drift | Post offset calibration | ±1 | ppm/°C | |||
| GE | Gain error | –0.075 | ±0.05 | 0.075 | %FSR | |
| Gain error thermal drift | ±1 | ppm/°C | ||||
| AC PERFORMANCE | ||||||
| SINAD | Signal-to-noise + distortion ratio | AVDD = 5V, fIN = 2kHz | 70.2 | 72.9 | dB | |
| AVDD = 3V, fIN = 2kHz | 70.2 | 72.7 | ||||
| SNR | Signal-to-noise ratio | AVDD = 5V, fIN = 2kHz | 71.2 | 73.1 | dB | |
| AVDD = 3V, fIN = 2kHz | 70.5 | 72.9 | ||||
| THD | Total harmonic distortion | fIN = 2kHz | –87.5 | dB | ||
| SFDR | Spurious-free dynamic range | fIN = 2kHz | 91 | dB | ||
| Isolation crosstalk | fIN = 100kHz | –100 | dB | |||
| DECAP Pin | ||||||
| Decoupling capacitor on DECAP pin | 0.22 | 1 | 4.7 | µF | ||
| SPI INTERFACE (CS, SCLK, SDI, SDO) | ||||||
| VIH | Input high logic level | 0.7 x DVDD | 5.5 | V | ||
| VIL | Input low logic level | –0.3 | 0.3 x DVDD | V | ||
| VOH | Output high logic level | Source current = 2mA, DVDD > 2V |
0.8 x DVDD | DVDD | V | |
| Source current = 2mA, DVDD ≤ 2V |
0.7 x DVDD | DVDD | ||||
| VOL | Output low logic level | Sink current = 2mA, DVDD > 2V | 0 | 0.4 | V | |
| Sink current = 2mA, DVDD ≤ 2V | 0 | 0.2 x DVDD | ||||
| GPIOs | ||||||
| VIH | Input high logic level | 0.7 x AVDD | AVDD + 0.3 | V | ||
| VIL | Input low logic level | –0.3 | 0.3 x AVDD | V | ||
| Input leakge current | GPIO configured as input | 10 | 100 | nA | ||
| VOH | Output high logic level | GPO_DRIVE_CFG = push-pull, ISOURCE = 2mA | 0.8 x AVDD | AVDD | V | |
| VOL | Output low logic level | ISINK = 2mA | 0 | 0.2 x AVDD | V | |
| IOH | Output high source current | VOH > 0.7 x AVDD | 5 | mA | ||
| IOL | Output low sink current | VOL < 0.3 x AVDD | 5 | mA | ||
| POWER-SUPPLY CURRENTS | ||||||
| IAVDD | Analog supply current | Full throughput, AVDD = 5V | 490 | 600 | µA | |
| Full throughput, AVDD = 3V | 455 | 550 | ||||
| No conversion, AVDD = 5V | 7 | 25 | ||||
| IDVDD | Digital interface supply current | Full throughput, DVDD = 5V | 560 | µA | ||
| Full throughput, DVDD = 1.8V | 162 | |||||
| No conversion, AVDD = 5V | 0.7 | |||||