ZHCSJX6C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
The device uses an internal oscillator for conversion. When using the averaging module, the host initiates the first conversion and subsequent conversions are generated internally by the device. Also, in autonomous mode of operation, the start of the conversion signal is generated by the device. Table 7-3 describes how the sampling rate can be controlled by the OSC_SEL and CLK_DIV[3:0] register fields when the device generates the start of the conversion
| CLK_DIV[3:0] | OSC_SEL = 0 | OSC_SEL = 1 | ||
|---|---|---|---|---|
| SAMPLING FREQUENCY, fCYCLE_OSR (kSPS) | CYCLE TIME, tCYCLE_OSR (µs) | SAMPLING FREQUENCY, fCYCLE_OSR (kSPS) | CYCLE TIME, tCYCLE_OSR (µs) | |
| 0000b | 1000 | 1 | 31.25 | 32 |
| 0001b | 666.7 | 1.5 | 20.83 | 48 |
| 0010b | 500 | 2 | 15.63 | 64 |
| 0011b | 333.3 | 3 | 10.42 | 96 |
| 0100b | 250 | 4 | 7.81 | 128 |
| 0101b | 166.7 | 6 | 5.21 | 192 |
| 0110b | 125 | 8 | 3.91 | 256 |
| 0111b | 83 | 12 | 2.60 | 384 |
| 1000b | 62.5 | 16 | 1.95 | 512 |
| 1001b | 41.7 | 24 | 1.3 | 768 |
| 1010b | 31.3 | 32 | 0.98 | 1024 |
| 1011b | 20.8 | 48 | 0.65 | 1536 |
| 1100b | 15.6 | 64 | 0.49 | 2048 |
| 1101b | 10.4 | 96 | 0.33 | 3072 |
| 1110b | 7.8 | 128 | 0.24 | 4096 |
| 1111b | 5.2 | 192 | 0.16 | 6144 |
The conversion time of the device, given by tCONV in the Section 6.7 table, is independent of the OSC_SEL and CLK_DIV[3:0] configuration.