ZHCSJX6C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
EVENT_COUNT_CH1 is shown in Figure 8-27 and described in Table 8-29.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LOW_THRESHOLD_CH1_LSB[3:0] | EVENT_COUNT_CH1[3:0] | ||||||
| R/W-0b | R/W-0b | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | LOW_THRESHOLD_CH1_LSB[3:0] | R/W | 0b | Lower 4-bits of low threshold for analog input. These bits are compared with bits 3:0 of ADC conversion result. |
| 3-0 | EVENT_COUNT_CH1[3:0] | R/W | 0b | Configuration for checking 'n+1' consecutive samples above threshold before setting alert flag. |