ZHCSJX6C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
| PARAMETER | Test Conditions | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| CONVERSION CYCLE | |||||
| tCONV | ADC conversion time | ADS7038 | 600 | ns | |
| ADS7038H | 467 | ns | |||
| RESET and ALERT | |||||
| tPU | Power-up time for device | AVDD ≥ 2.35 V, CDECAP = 1 µF | 5 | ms | |
| tRST | Delay time; RST bit = 1b to device reset complete(1) | 5 | ms | ||
| tALERT_HI | ALERT high period | ALERT_LOGIC[1:0] = 1x | 50 | 150 | ns |
| tALERT_LO | ALERT low period | ALERT_LOGIC[1:0] = 1x | 50 | 150 | ns |
| SPI INTERFACE TIMINGS | |||||
| tDEN_CSDO | Delay time: CS falling to data enable | 15 | ns | ||
| tDZ_CSDO | Delay time: CS rising to SDO going Hi-Z | 15 | ns | ||
| tD_CKDO | Delay time: SCLK launch edge to (next) data valid on SDO | 16 | ns | ||
| tHT_CKDO | Hold time: SCLK launch edge to (previous) data valid on SDO | DVDD >= 3V | 4.3 | ns | |
| DVDD < 3V | 6.5 | ||||